QGH1315603-05

Diagnostics (Diag) screen menus

In Diag, you can verify the front panel LEDs, and view meter information.

The meter’s display screen and buttons allow you to navigate to the Diag.

To view Diag screens, follow these steps:

  1. From the Home page, use Up or Down button to navigate to Maintain.
  2. Press OK.
  3. Use Up or Down button to navigate to Diag.
  4. Press OK.
  5. Press the Down button to navigate to the next Diag screen.
  6. Press Left button to exit.

DM6000H / DM6200H meter Diag menus

Below is the list of Diag parameters that are displayed on the meter screen.

Diag parameters

Screens Description

All LED on

On entering Diag screen, all LED on the front panel light up. This indicates that the front panel LED and display are operating correctly.

  • The display for each line shows four eights (8888), four decimal points (....) , negative indicators(-), M and K indicators lit up.

  • All Load bar LED and Energy LED lit up.

Serial number

Displays the meter serial number, for example SL1200005174.

NOTE: Ensure you have your meter’s serial number information available while contacting Technical Support for help.

Meter Model

Displays the meter model number.

OS version

Displays the operating system version number, for example OS 1.00.0.

RS version

Displays the reset (boot code) version number, for example RS 1.00.0.

Diagnostics error code

Displays the error codes of the meter for diagnostics. For example: 0041 is the error code for Over-Running energy pulse output.

Communication error code

Displays the communication errors of the meter (DM6200H only).

ID, BAUD, Parity

Displays the unit ID, baud rate, and parity values of the meter (DM6200H only).

Meter On hours

Displays the meter on (auxiliary / control power ON) duration.

Power interruptions

Displays the power interruptions counter.

Button functions in viewing Diag screen

Mode Button Function
Diag menu

To navigate to the next screen.

To navigate to the previous screen.

Press the Left button to exit Diag screen.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?