990-6392E-001

Specifications for Easy UPS 3M

In Easy UPS 3M systems E3MBP60K400H can be used as a single maintenance bypass panel or as a parallel maintenance bypass panel.

Overview of Easy UPS 3M System with Parallel Maintenance Bypass Panel

UIB Unit input switch
SSIB Static switch input switch
UOB Unit output switch
MBB Maintenance bypass switch in UPS
SIB System isolation switch
Ext. MBB External maintenance bypass switch
NOTE: In parallel systems with an external maintenance bypass switch (Ext. MBB), the maintenance bypass switches (MBB) in the UPSs must be padlocked in the open position.

Easy UPS 3M Single Mains System

Easy UPS 3M Dual Mains System

Recommended Cable Sizes for 400 V for Easy UPS 3M

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 240 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors (Tin)

  • Installation method C

PE size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: Refer to the UPS installation manual for UPS input cable sizes.
    3+0 Parallel Capacity 2+0 Parallel Capacity
2+1 Parallel Redundant
1+0 Single
1+1 Parallel Redundant
UPS rating   Per Phase (mm²) Neutral (mm2) PE (mm²) Per Phase (mm²) Neutral (mm2) PE (mm²) Per Phase (mm²) Neutral (mm2) PE (mm²)
60 kVA UPS output 25 2x25 16 25 2x25 16 25 2x25 16
Input (single mains)/
bypass (dual mains)
2x70 4x70 70 95 2x95 50 25 2x25 16
Load 2x70 4x70 70 95 2x95 50 25 2x25 16
80 kVA UPS output 50 2x50 25 50 2x50 25 50 2x50 25
Input (single mains)/
bypass (dual mains)
2x95 4x95 95 120 2x120 70 50 2x50 25
Load 2x95 4x95 95 120 2x120 70 50 2x50 25
100 kVA UPS output 70 2x70 35 70 2x70 35 70 2x70 35
Input (single mains)/
bypass (dual mains)
4x50 4x95 120 2x70 4x70 70 70 2x70 35
Load 4x50 4x95 120 2x70 2x150 /
4x70
70 70 2x70 35
120 kVA UPS output 95 2x70 50 95 2x70 50 95 2x70 50
Input (single mains)/
bypass (dual mains)
4x70 4x95 150 2x95 4x70 95 95 120 / 2x70 50
Load 4x70 4x95 150 2x95 2x150 /
4x70
95 95 120 / 2x70 50
160 kVA UPS output 120 120 70 120 120 70
Input (single mains)/
bypass (dual mains)
4x50 4x70 120 120 120 70
Load 2x120 /
4x50
2x150 /
4x70
120 120 120 70
200 kVA UPS output 2x70 2x70 70 2x70 2x70 70
Input (single mains)/
bypass (dual mains)
4x70 4x70 185 150 / 2x70 150 /  2x70 70
Load 2x185 /
4x70
2x185 /
4x70
185 150 / 2x70  150 / 2x70 70

Recommended Cable Sizes for 208 V for Easy UPS 3M

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 240 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors (Tin)

  • Installation method C

PE size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: Refer to the UPS installation manual for UPS input cable sizes.
    3+0 Parallel Capacity 2+0 Parallel Capacity
2+1 Parallel Redundant
1+0 Single
1+1 Parallel Redundant
UPS rating   Per Phase (mm²) Neutral (mm2) PE (mm²) Per Phase (mm²) Neutral (mm2) PE (mm²) Per Phase (mm²) Neutral (mm2) PE (mm²)
50 kVA UPS output 70 2x70 35 70 2x70 35 70 2x70 35
Input (single mains)/
bypass (dual mains)
4x50 4x95 120 2x70 4x70 70 70 2x70 35
Load 4x50 4x95 120 2x70 2x150 /
4x70
70 70 2x70 35
60 kVA UPS output 95 2x70 50 95 2x70 50 95 2x70 50
Input (single mains)/
bypass (dual mains)
4x70 4x95 150 2x95 4x70 95 95 120 / 2x70 50
Load 4x70 4x95 150 2x95 2x150 /
4x70
95 95 120 / 2x70 50
80 kVA UPS output 120 120 70 120 120 70
Input (single mains)/
bypass (dual mains)
4x50 4x70 120 120 120 70
Load 2x120 /
4x50
2x150 /
4x70
120 120 120 70
100 kVA UPS output 2x70 2x70 70 2x70 2x70 70
Input (single mains)/
bypass (dual mains)
4x70 4x70 185 150 / 2x70 150 /  2x70 70
Load 2x185 /
4x70
2x185 /
4x70
185 150 / 2x70  150 / 2x70 70

Recommended Upstream Protection for 400 V for Easy UPS 3M

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  3+0 Parallel Capacity 2+0 Parallel Capacity
2+1 Parallel Redundant
1+0 Single
1+1 Parallel Redundant
UPS rating Breaker type Io Ir Isd Breaker type Io Ir Isd Breaker type Io Ir Isd
60 kVA NSX400N mic2.3 (C40N32D400) 320 320 1.5-10 NSX250N mic2.2 (C25N32D250) 200 200 1.5-10 NSX100N TM100D (C10N3TM100)  – 100  –
80 kVA NSX400N mic2.3 (C40N32D400) 400 400 1.5-10 NSX400N mic2.3 (C40N32D400) 280 280 1.5-10 NSX160N TM160D (C16N3TM160)  – 144  –
100 kVA NSX630N mic2.3 (C63N32D630) 500 500 1.5-10 NSX400N mic2.3 (C40N32D400) 320 320 1.5-10 NSX160N TM160D (C16N3TM160)  – 160  –
120 kVA NSX630N mic2.3 (C63N32D630) 570 570 1.5-10 NSX400N mic2.3 (C40N32D400) 400 400 1.5-10 NSX250N mic2.2 (C25N32D250) 250 250  1.5-10
160 kVA NSX630N mic2.3 (C63N32D630) 500 500 1.5-10 NSX400N mic2.3 (C40N32D400) 320 320  1.5-10
200 kVA NSX630N mic2.3 (C63N32D630) 630 630 1.5-10 NSX400N mic2.3 (C40N32D400) 400 400  1.5-10

Recommended Upstream Protection for 208 V for Easy UPS 3M

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  3+0 Parallel Capacity 2+0 Parallel Capacity
2+1 Parallel Redundant
1+0 Single
1+1 Parallel Redundant
UPS rating Breaker type Io Ir Isd Breaker type Io Ir Isd Breaker type Io Ir Isd
50 kVA NSX630N mic2.3 (C63N32D630) 500 500 1.5-10 NSX400N mic2.3 (C40N32D400) 320 320 1.5-10 NSX160N TM160D (C16N3TM160)  – 160  –
60 kVA NSX630N mic2.3 (C63N32D630) 570 570 1.5-10 NSX400N mic2.3 (C40N32D400) 400 400 1.5-10 NSX250N mic2.2 (C25N32D250) 250 250  1.5-10
80 kVA NSX630N mic2.3 (C63N32D630) 500 500 1.5-10 NSX400N mic2.3 (C40N32D400) 320 320  1.5-10
100 kVA NSX630N mic2.3 (C63N32D630) 630 630 1.5-10 NSX400N mic2.3 (C40N32D400) 400 400  1.5-10
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.