990-66238-001

UPS Shipping Weights and Dimensions

UPS rating (Commercial reference) Weight kg Height mm Width mm Depth mm
10 kVA (E3SP10KHB) 145 1580 800 1200
15 kVA (E3SP15KHB) 145 1580 800 1200
20 kVA (E3SP20KHB) 145 1580 800 1200
30 kVA (E3SP30KHB) 184 1580 800 1200
40 kVA (E3SP40KHB) 184 1580 800 1200