990-92223B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Backfeed Contactor Specifications

DANGER
hazard of electric shock, explosion or arc flash
The SP3OPT008, SP3OPT009, and SP3OPT010 must only be used with the UPSs listed in the compatibility matrixes below.
Failure to follow these instructions will result in death or serious injury.

Easy UPS 3S Compatibility Matrix

    Easy UPS 3S 3:1 Easy UPS 3S 3:3
  UPS rating 10-30 kVA 10-40 kVA
Single mains system Input 1 x SP3OPT009 1 x SP3OPT008
Input current limitation (A) 65 A, 3 phases (input current limitation)
172 A, 1 phase (bypass current)*
89 (3 phases)
Dual mains system Input 1 x SP3OPT008 1 x SP3OPT008
Input current limitation (A) 65 (3 phases) 89 (3 phases)
Bypass 1 x SP3OPT009 1 x SP3OPT008
Bypass current (A)* 172 (1 phase) 77 (3 phases)

Easy UPS 3S Pro Compatibility Matrix

    Easy UPS 3S Pro 3:3
  UPS rating 10-40 kVA
Single mains system Input 1 x SP3OPT008
Input current limitation (A) 81 A (3 phases)
Dual mains system Input 1 x SP3OPT008
Input current limitation (A) 81 A (3 phases)
Bypass 1 x SP3OPT008
Bypass current (A)* 67 A (3 phases)

Easy UPS 3M Compatibility Matrix

    Easy UPS 3M 3:3
  UPS rating 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
Single mains system Input 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT010 1 x SP3OPT010 1 x SP3OPT010
Input current limitation (A) 155 206 258 309 412 515*
Dual mains system Input 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT010 1 x SP3OPT010 1 x SP3OPT010
Input current limitation (A) 155 206 258 309 412 515*
Bypass 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT009 1 x SP3OPT010 1 x SP3OPT010 1 x SP3OPT010
Bypass current (A) 91 122 152 184 246 307
  SP3OPT008 SP3OPT009 SP3OPT010
Power contactor 95 A, 3P
LC1D95V7; AC3 duty 95 A
275 A, 3P
LC1G150LSEA, AC1 duty 275 A
550 A, 3P
LC1G400LSEA, AC1 duty 550 A
Rated operational voltage Refer to the UPS installation manual for rated UPS operational voltage.
Coil operating voltage 320-440 VAC 200-500 VAC 200-500 VAC
Frequency (Hz) 50/60
Short circuit capacity 10 kA Icc conditioned by the upstream protection listed in the UPS installation manuals.
Earthing system TNS – TT. Not compatible with IT earthing system where 4 pole contactor is required.

Recommended Upstream Protection

Refer to the UPS installation manual for recommended upstream protection.

Recommended Cable Sizes

NOTE: Aluminum cables are not supported.

Refer to the UPS installation manual for recommended cable sizes.

Recommended Bolt and Lug Sizes

Copper

Cable size Bolt size Cable lug type
16 mm2 M8 KST TLK16-8
25 mm2 M8 KST TLK25-8
35 mm2 M8 KST TLK35-8
50 mm2 M10 KST TLK50-10
70 mm2 M10 KST TLK70–10
95 mm2 M10 KST TLK95–10
120 mm2 M10 KST TLK120–10
150 mm2 M10 KST TLK150–10

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Backfeed Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3OPT008 20 300 550 200
SP3OPT009 33 600 600 250
SP3OPT010 58 800 700 400

Environment

  Operating Storage
Temperature SP3OPT008 and SP3OPT009: 0 °C to 40 °C.
SP3OPT010: 0 °C to 30 °C. Operation at 30 °C to 40 °C at maximum 450 A.
-25 °C to 55 °C
Relative humidity 0-95% non-condensing 0-95% non-condensing
Elevation Designed for operation in 0-2000 m  
Protection class IP20
Color RAL 9003, 85% gloss