7EN02-0495-02

Power system inputs: EM3712 / EM3724

Characteristic

Value

Voltage inputs

Measured voltage

Wye: 100...277 V L-N, 173...480 V L-L ±20%

Delta: 173...480 V L-L ±20%

Overload

332 V L-N or 575 V L-L

Impedance

3 MΩ

Impulse voltage (Uimp)

6 kV for 1.2 μs

Frequency

50 / 60 Hz ±10%

Measurement category

III

Minimum wire temperature rating required

90 °C (194 °F)

Burden

< 10 VA

Wire

2.5 mm2 / 14 AWG

(Recommended: Copper wire)

Wire strip length

8 mm / 0.31 in

Torque

0.5 Nm / 4.4 in·lb

Current inputs

Nominal current

1 A or 5 A

Measured current

20 mA to 6 A

Withstand

10 A continuous, 20 A at 10 sec/hr

Minimum wire temperature rating required

90 °C (194 °F)

Impedance

< 1 mΩ

Frequency

50 / 60 Hz ±10%

Burden

< 0.036 VA at 6 A

Wire

6 mm2 / 10 AWG

(Recommended: Copper wire)

Wire strip length

8 mm / 0.31 in

Torque

0.8 Nm / 7.0 in·lb

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.