ION 4-30 measurement performance
Class A measurement performance (Indoor(I), Fixed(F), Udin = 230 VAC) Edition 3
|
Parameter |
Measuring range |
Uncertainty |
|---|---|---|
|
4.6 Clock Uncertainty* |
N/A |
50 Hz: +/- 20 ms 60 Hz: +/- 16.7 ms Non-sync: +/- 1 s / 24-h |
|
5.1 Power Frequency |
50 Hz: 42.5 to 57.5 Hz 60 Hz: 51 to 69 Hz |
+/- 0.01 Hz |
|
5.2 Magnitude of Supply Voltage |
10 to 150% of Udin |
+/- 0.1% of Udin |
|
5.3 Flicker |
0.2 to 10 Pst |
5% or 0.05 Pst, whichever is greater |
|
5.4 Supply Voltage Dips & Swells |
N/A |
Amplitude +/- 0.2% of Udin Duration +/- 1 cycle |
|
5.5 Voltage Interruptions |
N/A |
Duration +/- 1 cycle |
|
5.7 Supply Voltage Unbalance |
U2 (0.5 to 5)% U0 (0.5 to 5)% |
+/- 0.15% |
|
5.8 Voltage Harmonics |
Up to 50th order 10% to 200% of IEC 61000-2-4 Class 3 |
IEC 61000-4-7 Class 1 Um ≥ 1% Unom: +/- 5% Um Um < 1% Unom: +/- 0.05% Unom |
|
5.9 Voltage Interharmonics |
Up to 50th order 10% to 200% of IEC 61000-2-4 Class 3 |
IEC 61000-4-7 Class 2 Um ≥ 1% Unom: +/- 5% Um Um < 1% Unom: +/- 0.05% Unom |
|
5.10 Mains Signaling Voltage |
Up to 3 kHz 0 to 15% of Udin |
(1 to 3)% Udin: +/- 0.15% (3 to 15)% Udin: +/- 5% |
|
5.11 Rapid Voltage Changes |
N/A |
Amplitude +/- 0.2% Udin Duration +/- 1 cycle |
|
5.12 Underdeviation and Overdeviation |
10 to 150% of Udin |
+/- 0.1% Udin |
|
5.13.2 Current Magnitude |
Specified Crest factor of 3 |
1% of reading for (10 to 100) % of In |
|
5.13.4 Current Harmonics |
Up to 50th order |
IEC 61000-4-7 Class 1 Im ≥ 1% Inom: +/- 5% Im Im < 1% Inom: +/- 0.05% Inom |
|
5.13.5 Current Interharmonics |
Up to 50th order |
IEC 61000-4-7 Class 1 Im ≥ 3% Inom: +/- 5% Im Im < 3% Inom: +/- 0.15% Inom |
|
5.13.6 Current Unbalance |
I2 (0.5 to 5)% I0 (0.5 to 5)% |
+/- 0.15% |
Class S measurement performance (Indoor(I), Fixed(F), Udin = 230 VAC) Edition 3
|
Parameter |
Measuring range |
Uncertainty |
|---|---|---|
|
4.6 Clock Uncertainty |
N/A |
+/- 5 s / 24-h |
|
5.1 Power Frequency |
50 Hz: 42.5 to 57.5 Hz 60 Hz: 51 to 69 Hz |
+/- 0.05 Hz |
|
5.2 Magnitude of Supply Voltage |
10 to 150% of Udin |
+/- 0.5% of Udin |
|
5.3 Flicker* |
0.2 to 10 Pst |
5% or 0.05 Pst, whichever is greater |
|
5.4 Supply Voltage Dips & Swells |
N/A |
Amplitude +/- 0.2% of Udin Duration +/- 1 cycle |
|
5.5 Voltage Interruptions |
N/A |
Duration +/- 1 cycle |
|
5.7 Supply Voltage Unbalance |
U2 (0.5 to 5)% U0 (0.5 to 5)% |
+/- 0.15% |
|
5.8 Voltage Harmonics |
Up to 40th order 10% to 100% of IEC 61000-2-4 Class 3 |
IEC 61000-4-7 Class II Um ≥ 3% Unom: +/- 5% Um Um < 3% Unom: +/- 0.15% Unom |
|
5.10 Mains Signaling Voltage* |
Up to 3 kHz 0 to 15% of Udin |
(1 to 3)% Udin: +/- 0.15% (3 to 15)% Udin: +/- 5% |
|
5.12 Underdeviation and Overdeviation* |
10 to 150% of Udin |
+/- 0.5% of Udin |
|
5.13.2 Current Magnitude |
Specified Crest factor of 3 |
2% of reading for (10 to 100) % of In |
|
5.13.4 Current Harmonics |
Up to 40th order |
IEC 61000-4-7 Class II Im ≥ 10% Inom: +/- 5% Im Im < 10% Inom: +/- 0.5% Inom |
|
5.13.6 Current Unbalance |
I2 (0.5 to 5)% I0 (0.5 to 5)% |
+/- 0.15% |
Class A measurement performance ( Udin = 230 VAC) Edition 1 and 2
|
Parameter |
Range |
Accuracy |
|---|---|---|
|
5.1 Power Frequency |
50 Hz: 42.5 to 57.5 Hz 60 Hz: 51 to 69 Hz |
+/- 0.01 Hz |
|
5.2 Magnitude of Supply Voltage |
1 to 200% of Udin (Edition 1) 10 to 150% of Udin (Edition 2) |
+/- 0.1% of Udin |
|
5.3 Flicker |
0 to 20 Pst (Edition 1) 0.2 to 10 Pst (Edition 2) |
5% of reading |
|
5.4 Supply Voltage Dips & Swells |
10 to 200% of Udin |
Amplitude +/- 0.2% of Udin Duration +/- 1 cycle |
|
5.5 Voltage Interruptions |
< 10% of Udin |
Amplitude +/- 0.2% of Udin Duration +/- 1 cycle |
|
5.7 Supply Voltage Unbalance |
0 to 5% |
+/- 0.15% |
|
5.8 Voltage Harmonics |
2 times the limit from IEC 61000-2-4 Class 3 up to the 50th harmonic |
IEC 61000-4-7 Class I Method Usg,h |
|
5.9 Voltage Interharmonics |
2 times the limit from IEC 61000-2-4 Class 3 up to the 50th harmonic |
IEC 61000-4-7 Class I Method Usg,h |
|
5.10 Mains Signaling Voltage |
Up to 3 kHz 0 to 15% of Udin |
1 to 3% of Udin, +/- 0.15% of Udin; 3 to 15% of Udin, +/- 5% of measured value |
|
5.12 Underdeviation and Overdeviation |
1 to 200% of Udin (Edition 1) 10 to 150% of Udin (Edition2) |
+/- 0.1% of Udin |
Class S measurement performance ( Udin = 230 VAC) Edition 2
|
Parameter |
Measuring range |
Uncertainty |
|---|---|---|
|
5.1 Power Frequency |
50 Hz: 42.5 to 57.5 Hz 60 Hz: 51 to 69 Hz |
+/- 0.05 Hz |
|
5.2 Magnitude of Supply Voltage |
10 to 150% of Udin |
+/- 0.5% of Udin |
|
5.3 Flicker* |
0.2 to 10 Pst |
+/- 5% of reading |
|
5.4 Supply Voltage Dips & Swells |
10 to 200% of Udin |
Amplitude +/- 0.2% of Udin Duration +/- 1 cycle |
|
5.5 Voltage Interruptions |
N/A |
Duration +/- 1 cycle |
|
5.7 Supply Voltage Unbalance |
U2 (0.5 to 5)% U0 (0.5 to 5)% |
+/- 0.15% |
|
5.8 Voltage Harmonics |
10 to 100% the limit from IEC 61000-2-4 Class 3, calculated up to the 40th harmonic |
Twice IEC 61000-4-7 Class II |
|
5.10 Mains Signaling Voltage4 |
0 to 15% of Udin |
1 to 3% of Udin, +/- 0.15% of Udin; 3 to 15% of Udin, +/- 5% of measured value |
|
5.12 Underdeviation and Overdeviation4 |
10 to 150% of Udin |
+/- 0.5% of Udin |