7EN72-0197-01

EN50160 synchronization mode & synchronization timing

EN50160 data evaluation intervals are synchronized daily, weekly and yearly, depending on the parameter.

Use the EN50160 Power Quality diagram in the Vista component of ION Enterprise/Power Monitoring Expert to alter these settings through links to two External Boolean modules:

  • Synchronization Mode: PQ Sync Mode (External Boolean 23)

  • Synchronization Timing: PQ Sync Tdy/Sat (External Boolean 24)

Daily

For daily mode, you can configure Free or Scheduled synchronization.

If you select Scheduled, Synchronization Timing will start at midnight of the present day. If you select Free, then EN50160 statistics and data start accumulating after the first EN50160 reset (see above).

The default setting is Scheduled, synchronizing at midnight of the present day.

Weekly

For weekly mode, you can configure Free or Scheduled synchronization.

If you select Scheduled, then you can opt for Synchronization Timing to start at midnight of the present day, or at midnight of the coming Saturday (00:00h Sunday). If you select Free, then EN50160 statistics and data start accumulating after the first EN50160 reset (see above).

The default setting is Scheduled, synchronizing at midnight of the coming Saturday (00:00h Sunday).

Yearly

For yearly mode, you can opt for scheduled Synchronization Timing to start at the beginning of the month, or at the beginning of the year (January 1).

The default setting is synchronizing at the beginning of the year.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.