Position of MV Cables
Feeder with Contactor Cubicle (FC)
Figure 9
MV Cable
Entry of Feeder with Contactor Cubicle
I/F Cubicle with 1 CT per Phase – 12/17.5 kV, 650 mm
The maximum external cable diameter for single-core cables is Ø 50 mm.
Maximum allowable cable size is 630 mm2.
Figure 10
MV Cable
Entry with a Single Run
Figure 11
MV Cable
Entry with Two Runs
Figure 12
MV Cable
Entry with Four Runs
I/F Cubicle with 1 CT per Phase – 800 mm
The maximum external cable diameter for single-core cables is Ø 50 mm.
Maximum allowable cable size is 630 mm2.
|
Voltage rating (kV) |
Dimension (mm) |
|||||||
|---|---|---|---|---|---|---|---|---|
|
A |
B |
C |
D |
E |
F |
G |
H |
|
|
12/17.5 |
1340 |
1253 |
1012 |
853 |
159 |
241 |
87 |
190 |
|
24 |
1800 |
1510 |
1186 |
1110 |
76 |
324 |
288 |
190 |
Figure 13
MV Cable
Entry with a Single Run
|
Voltage rating (kV) |
Dimension (mm) |
|||||||
|---|---|---|---|---|---|---|---|---|
|
A |
B |
C |
D |
E |
F |
G |
H |
|
|
12/17.5 |
1340 |
1253 |
1012 |
853 |
159 |
87 |
154 |
190 |
|
24 |
1800 |
1510 |
1201 |
1110 |
91 |
87 |
222 |
180 |
Figure 14
MV Cable
Entry with Two Runs
|
Voltage rating (kV) |
Dimension (mm) |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
A |
B |
C |
D |
E |
F |
G |
H |
I |
J |
|
|
12/17.5 |
1340 |
1253 |
925 |
853 |
72 |
87 |
87 |
87 |
67 |
190 |
|
24 |
1800 |
1510 |
1201 |
1110 |
91 |
87 |
87 |
87 |
48 |
190 |
Figure 15
MV Cable
Entry with Four Runs
I/F Cubicle with 1 CT per Phase – 12/17.5 kV, 1000 mm
The maximum external cable diameter for single-core cables is Ø 50 mm.
Maximum allowable cable size is 630 mm2.
Figure 16
MV Cable
Entry with Two Runs
Figure 17
MV Cable
Entry with Four Runs
Figure 18
MV Cable
Entry with Six Runs
Figure 19
MV Cable
Entry with Eight Runs
I/F Cubicle with 1 CT per Phase – 24 kV, 1000 mm
The maximum external cable diameter for single-core cables is Ø 50 mm.
Maximum allowable cable size is 630 mm2.
Figure 20
MV Cable
Entry with a Single Run
Figure 21
MV Cable
Entry with Two Runs
Figure 22
MV Cable
Entry with Four Runs