Operating Limits for MasterPacT MTZMasterPacT NT/NWMasterPacT MTZ IEC Devices With MicroLogic Active Control Unit

@TW: profiled topic used in Maintenance Guides: DOCA0305 (MTZ with Mic Act), DOCA0099 (MTZ with Mic X), LVPED508016 (NT/NW)

The operating limits are applicable to MasterPacT MTZ IEC switch-disconnectors and circuit breakers with MicroLogic X control units.

Operating Limits of MasterPacT MTZ1MasterPacT NTMasterPacT MTZ1 Devices

The maximum number of opening/closing cycles with no load depends on the rating and performance levels of the MasterPacT MTZ1MasterPacT NTMasterPacT MTZ1 devices.

Type of MasterPacT MTZ1

Maximum number of cycles with periodic preventive maintenance

MTZ1 H1, H2, L1

12,500

MTZ1 H3

10,000

Type of MasterPacT NT

Maximum number of cycles with periodic preventive maintenance

NT H1, H2, L1

12,500

Type of MasterPacT MTZ1

Maximum number of cycles with periodic preventive maintenance

MTZ1 H1, H2

12,500

Operating Limits of MasterPacT MTZ1MasterPacT NTMasterPacT MTZ1 Parts

These tables show the maximum possible number of operating cycles before the parts below must be replaced during the device service life.

Type of MasterPacT MTZ1

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

MTZ1 06–16 440 V H1, H2, H3

6,000

6,000

MTZ1 06–16 690 V H1, H2

3,000

3,000

MTZ1 06–10 440 V L1

3,000

3,000

MTZ1 06–10 690 V L1

2,000

2,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Type of MasterPacT NT

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

NT 06–16 440 V H1, H2

6,000

6,000

NT 06–16 690 V H1, H2

3,000

3,000

NT 06–16 440 V L1

3,000

3,000

NT 06–16 690 V L1

2,000

2,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Device

Maximum number of cycles before replacement of the part

XF/MX/MN voltage releases

MCH gear motor

Connecting-rod springs, interlocking mechanisms

Interlocking cables

MasterPacT MTZ1MasterPacT NTMasterPacT MTZ1

12,500

5,000

12,500

3,000

Operating Limits of MasterPacT MTZ2/MTZ3MasterPacT NWMasterPacT MTZ2/MTZ3 Devices

The maximum number of opening/closing cycles with no load depends on the rating and performance levels of the MasterPacT MTZ2/MTZ3MasterPacT NWMasterPacT MTZ2/MTZ3 devices.

Type of MasterPacT MTZ2/MTZ3

Maximum number of cycles with periodic preventive maintenance

MTZ2 08–16 N1, H1, H2, H10, L1

25,000

MTZ2 20 N1, H1, H2, H3, H10, L1

20,000

MTZ2 25–40 H1, H2, H3, H10

20,000

MTZ3 40–63 H1, H2

10,000

Type of MasterPacT NW

Maximum number of cycles with periodic preventive maintenance

NW 08–16 N1, H1, H2, L1

25,000

NW 20 N1, H1, H2, H3, L1

20,000

NW 25–40 H1, H2, H3

20,000

NW 40b–63 H1, H2

10,000

Type of MasterPacT MTZ2/MTZ3

Maximum number of cycles with periodic preventive maintenance

MTZ2 08–16 N1, H1, H2

25,000

MTZ2 20 N1, H1, H2

20,000

MTZ2 25–40 H1, H2

20,000

MTZ3 40–63 H1, H2

10,000

Operating Limits of MasterPacT MTZ2/MTZ3MasterPacT NWMasterPacT MTZ2/MTZ3 Parts

In order to reach the maximum possible number of operating cycles, the parts below must be replaced during the device service life.

Type of MasterPacT MTZ2/MTZ3

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

Connecting-rod springs, interlocking mechanisms

MTZ2 08–16 N1, H1, H2

10,000

10,000

12,500

MTZ2 08–16 16 L1

3,000

MTZ2 20 440 V N1, H1, H2

8,000

8,000

10,000

MTZ2 20 690 V N1, H1, H2

6,000

6,000

MTZ2 20 440 V H3

2,000

8,000

MTZ2 20 690 V H3

6,000

MTZ2 20 L1

3,000

10,000

MTZ2 25–40 440 V H1, H2

5,000

5,000

MTZ2 25–40 690 V H1, H2

2,500

2500

MTZ2 25–40 440 V H3

1,250

5,000

MTZ2 25–40 690 V H3

2,500

MTZ3 40–63 H1, H2

1,500

3,000

5,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Type of MasterPacT MTZ2/MTZ3MasterPacT NW

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

Connecting-rod springs, interlocking mechanisms

NW 08–16 N1, H1, H2

10,000

10,000

12,500

NW 08–16 16 L1

3,000

NW2 20 440 V N1, H1, H2

8,000

8,000

10,000

NW 20 690 V N1, H1, H2

6,000

6,000

NW 20 440 V H3

2,000

8,000

NW 20 690 V H3

6,000

NW 20 L1

3,000

10,000

NW 25–40 440 V H1, H2

5,000

5,000

NW 25–40 690 V H1, H2

2,500

2500

NW 25–40 440 V H3

1,250

5,000

NW 25–40 690 V H3

2,500

NW 40–63 H1, H2

1,500

3,000

5,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Type of MasterPacT MTZ2/MTZ3

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

Connecting-rod springs, interlocking mechanisms

MTZ2 08–16 N1, H1, H2

10,000

10,000

12,500

MTZ2 20 440 V N1, H1, H2

8,000

8,000

10,000

MTZ2 20 690 V N1, H1, H2

6,000

6,000

MTZ2 25–40 440 V H1, H2

5,000

5,000

MTZ2 25–40 690 V H1, H2

2,500

2,500

MTZ3 40–63 H1, H2

1,500

3,000

5,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Device

Maximum number of cycles before replacement of the part

XF/MX/MN voltage releases

MCH gear motor

Interlocking cables

MasterPacT MTZ2/MTZ3MasterPacT NWMasterPacT MTZ2/MTZ3

12,500

8,000

3,000

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?