Correction and Adjustment Factors—See NEC Tables 310.15(B)(2)(a) and 310.15(B)(3)(a)
Correction Factors
Based on NEC Table 310.15(B)(2)(a) [formerly Table 310(16)] Ambient Temperature Correction Factors Based on 30°C (86°F).
| Ambient Temperature (°C) |
Temperature Rating of Conductor | Ambient
Temperature (°F) |
||
|---|---|---|---|---|
|
60°C |
75°C |
90°C |
||
| 10 or less | 1.29 | 1.20 | 1.15 |
50 or less |
|
11–15 |
1.22 | 1.15 | 1.12 |
51–59 |
|
16–20 |
1.15 | 1.11 | 1.08 |
60–68 |
|
21–25 |
1.08 | 1.05 | 1.04 |
69–77 |
|
26–30 |
1.00 | 1.00 | 1.00 |
78–86 |
|
31–35 |
0.91 | 0.94 | 0.96 |
87–95 |
|
36–40 |
0.82 | 0.88 | 0.91 |
96–104 |
|
41–45 |
0.71 | 0.82 | 0.87 |
105–113 |
|
46–50 |
0.58 | 0.75 | 0.82 |
114–122 |
|
51–55 |
0.41 | 0.67 | 0.76 |
123–131 |
|
56–60 |
— | 0.58 | 0.71 |
132–140 |
|
61–65 |
— | 0.47 | 0.65 |
141–149 |
|
66–70 |
— | 0.33 | 0.58 |
150–158 |
|
71–75 |
— | — | 0.50 |
159–167 |
|
76–80 |
— | — | 0.41 |
168–176 |
|
81–85 |
— | — | 0.29 |
177–185 |
Adjustment Factors
Where the number of current-carrying conductors in a raceway or cable exceeds three, the allowable ampacities shall be reduced as shown in the following table:
| Number of Conductors * | Percent of Values in Table 310.15(B)(16) through Table 310.15(B)(19) as Adjusted for Ambient Temperature if Necessary |
|---|---|
| 4—6 | 80 |
| 7—9 | 70 |
| 10—20 | 50 |
| 21—30 | 45 |
| 31—40 | 40 |
| 41 and above | 35 |