Branch Feeder Units

Class 8998 / Refer to Catalog 8998CT9701

Units rated as follows:

  • 480 V, 60 Hz, NEMA Type 12 Enclosure, Industrial Package

  • Short Circuit rating: 100,000 AIR

Circuit Breaker Branch Feeder Units

Circuit Breaker Branch Feeder Units

First
Position

Second
Position

Third
Position

Fourth
Position

Fifth
Position

8998

S

B

F

015

Class

Type

Disconnect

Device

Feeder Amps

8998

S- Standard Size

H- Compac™ 6

B- Breaker

(Thermal-Mag)

F- Feeder

015

080

020

100

030

125

040

150

050

200

060

250

070

 

Amps

Breaker Frame

Space (IN)

Catalog No.

 

15

HL

6

HBF015

 

20

HBF020

30

HBF030

40

HBF040

50

HBF050

60

HBF060

70

HBF070

 

80

HBF080

100

HBF100

125

HBF125

 

150

HBF150

200

JL

HBF200

 

250

HBF250

 

15

HL

12

SBF015

 

20

SBF020

30

SBF030

40

SBF040

50

SBF050

60

SBF060

70

SBF070

 

80

SBF080

100

SBF100

125

SBF125

 

150

SBF150

200

JL

18

SBF200

 

250

SBF250

 

Fusible Branch Feeder Units

Fusible Branch Feeder Units

First
Position

Second
Position

Third
Position

Fourth
Position

Fifth
Position

8998

S

F

F

015

Class

Type

Disconnect

Device

Feeder Amps

8998

S- Standard Size

H- Compac 6

F- Fusible [1]

F- Feeder

030

060

100

200 [2]

Amps

Fuse Clips

Space (IN)

Catalog No.

 

 30

 60

Class J

6
(Compac 6)

HFF030

HFF060

100

HFF100

 30

 60

Class R

12

SFF030

SFF060

100

SFF100

200

24

SFF200

Model 6 Blank Doors

These doors may be used to cover an unused space in the MCC. A blank door will be required when placing a new unit in an existing space that is larger than the new unit.

Model 6 Blank Doors

Catalog Number

Description

8998CP03

 3–Inch High Blank Cover Plate

8998CP06

 6–Inch High Blank Door

8998CP09

 9–Inch High Blank Door

8998CP12

12–Inch High Blank Door

8998CP15

15–Inch High Blank Door

8998CP18

18–Inch High Blank Door

8998CP24

24–Inch High Blank Door

Footnotes

  1. Class R except Compac 6, fuses not included. Compac 6 units accept Class J fuses.
  2. Not available with Compac 6.
Feedback