Harmony XPS

Refer to Harmony XPS Online

Harmony XPS Safety Modules

Refer to Catalog DIA3ED2181204EN and Harmony XPS Safety Modules online for available products, a complete list of product documents, and quick access to the Harmony XPS Safety Modules product selector.

Harmony XPS Basic

Harmony XPS Basic offers the most optimized solution for applications with hardwired safety modules.

Harmony XPS Universal

Harmony XPS Universal combines the simplicity of application of hardwired safety modules with a diversity of messages where previously more complex and expensive fieldbus technology was required.

Each product has a uniquely numbered sealing strip used to seal the transparent front cover flap.

Features:

  • 22.5 and 45 mm width.

  • 2 rows of terminals both on the top and bottom side (screw or spring removable terminals)

  • Transparent sealable lid in the front face, to protect the selector switches from manipulation.

  • Side connection for extension unit requires no external wiring except in XPSB, XPSUAB & XPSUEP.

  • IP40 housing, IP20 terminals.

  • DIN-rail & direct wall mounting possibility

  • Time delay selection available in front face from 0 to 900s

  • Fully market coverage with only two supply variants: 24 Vac/dc & wide range power supply from 48…240 Vac/dc.

Feedback