Double-Throw Switches
Class 736, 1130
CSA Certified Double-Throw
-
Switches have factory-installed ground bars.
-
For optional accessories, see CSA Certified Switch Accessories.
Double-Throw
|
Ampere |
Type 1 |
Type 3R |
Type 4/4X |
Type 12 |
|---|---|---|---|---|
|
Cat. No. |
Cat. No. |
Cat. No. |
Cat. No. |
|
|
2P 240 Vac—250 Vdc |
||||
|
30 A |
— |
— |
— |
|
|
60 A |
For 2P switch applications, select 3P switch 60–600 A from 3P table below. |
|||
|
100 A |
||||
|
200 A |
||||
|
400 A |
||||
|
3P 600 Vac—250 Vdc |
||||
|
30 A |
— |
— |
— |
|
|
60 A |
For 60–100 A, use US devices. |
|||
|
100 A |
||||
|
200 A |
C82344DS [2] |
|||
|
4P 240 Vac |
||||
|
30 A |
— |
— |
— |
|
|
60 A |
DTU462DS [3] |
|||
|
100 A |
||||
note
CSA Certified Switch Accessories
Optional Accessories
Electrical Interlock Kits
|
Ampere |
Single-Throw |
Double-Throw Type 1 Only |
|---|---|---|
|
Cat. No. |
Cat. No. |
|
|
30–100 A |
EIK-1 or -2 |
EIK-1 or -2 [4] |
|
200 A-3P |
EIK-1 or -2 [5] |
EK200DTU2 |
|
200 A-4P |
EIK-1 or -2 [5] |
EK100DTU2 |
|
400 A |
EIK4060-1 or -2 |
|
|
600 A |
EIK4060-1 or -2 |
— |
|
800 A |
EIK4060-1 or -2 |
— |
|
1200 A |
EIK4060-1 or -2 |
— |
Class R Fuse Kits
|
Voltage |
Ampere |
Cat. No. |
|---|---|---|
|
240 Vac |
30 A |
|
|
60 A |
||
|
100 A |
||
|
200 A |
||
|
400 A |
||
|
600 A |
||
|
600 Vac |
30 A |
|
|
60 A |
||
|
100 A |
||
|
200 A |
||
|
400 A |
||
|
600 A |
Solid Neutral Assembly Kits [6][7]
|
Ampere |
Single-Throw Type 1, 3R |
Single-Throw (Copper) Type 4, 4X |
Double-Throw Type 1 |
|---|---|---|---|
|
Cat. No. |
Cat. No. |
Cat. No. |
|
|
30 A |
|||
|
60 A |
|||
|
100 A |
|||
|
200 A |
CSN20 |
||
|
400 A |
CH600SNC |
||
|
600 A |
CH600SNC |
— |
|
|
800 A |
— |
— |
|
|
1200 A |
— |
— |
Hubs
|
Size |
Type 3R |
Type 4/4X/12 |
|
|---|---|---|---|
|
Standard Zinc |
Chrome Plated Zinc |
||
|
Inches |
Cat. No. |
Cat. No. |
Cat. No. |
|
0.50 |
— |
||
|
0.75 |
|||
|
1.00 |
|||
|
1.25 |
|||
|
1.50 |
|||
|
2.00 |
|||
|
2.50 |
— |
||
|
3.00 |
— |
||
|
3.50 |
— |
||
|
4.00 |
— |
||
|
CAP |
— |
— |
|