Factory Assembled Circuit Breaker Panelboard

Factory Assembled NQX Circuit Breaker Panelboards

note

For export application only. Not UL Listed

Panelboard Information

Service

1Ø3W 110/220, 127/220, 115/230/ Vac 50 Hz, 60 Hz

3Ø4W 220/110, 220/127, 230/115, 380/220, 415Y/240, 400/230 Vac 50 Hz, 60 Hz

Branches

Plug-on QOXD and Bolt-on QOBXD

10–100 A QOXD and QOBXD 1-, 2-, and 3-pole (3000 AIR)

Boxes

Galvanized steel with removable endwalls with knockouts on one end.

Two sizes:

  • NQB — 14 in. W x 5.75 in. D — 225 A interior maximum (availability to be announced)

  • MH — 20 in. W x 5.75 in. D — 600 A main lug interior maximum

Fronts

  • Gray baked enamel finish (ANSI49)

  • Door with flush lock

  • Mono-Flat™ fronts on 100–225 A. Front mounts to the interior with trim screws.
    (Both trim screws and door hinges are concealed.)

  • Fronts for 400A–600 A interiors are louvered and mount to the enclosure with trim screws.
    (Door hinges are concealed.)

Common Features

Sub-Feed Lugs, Sub-Feed Circuit Breaker, Split Bus, Feed-Through Lugs

Bus Bars

  • Aluminum bus, standard — 100 A, 225 A, and 400 A interiors

  • Copper bus, optional — 100 A, 225 A, and 400 A interiors

  • Copper bus, standard — 600 A interiors

Neutrals

  • 100% Aluminum neutral, standard

  • 100% Copper neutral, optional

  • 200% Neutral, optional

Enclosures

  • Type 1, standard

  • Type 3R, 5, and 12, optional

  • Type 3R, 4, 4X, and 12 Stainless Steel, optional

    NOTE: Price factory assembled NQX panelboard in the Quote to Cash Product Selector.
    Select "NQ" panelboard, then select the appropriate "International Voltage".

Order Point

Peru, IN

Mains

Mains Rating

Main Lugs

Main Circuit Breaker

70 A

QOBXD [1], QB, HD

100 A

Yes

QOBXD [1], QB, HD

150 A

QB, HD

225 A

Yes

QB

250 A

JD

400 A

Yes

LA

600 A

Yes

Distributed Phase Bussing

Main Lugs

Main Circuit Breaker

100 A

(1) #6-2/0 Al or Cu

100 A

QOXD/QOBXD

(1) #4-2/0 Al or Cu

225 A

(1) #6-350 kcmil Al or Cu

150 A

HD

(1) #14-3/0 Al or Cu

400 A

(1) 1/0-750 kcmil, or

225 A

QB

(1) #4-300 kcmil Al or Cu, or

(2) 1/0-350 kcmil Al or Cu

JD

(1) #3/0-350 kcmil Al or Cu

600 A

(2) 1/0-750 kcmil Al or Cu

250 A

JD

(1) #3/0-350 kcmil Al or Cu

   

400 A

LA

(1) #1-600 kcmil, or

   

(2) #1-250 kcmil Al or Cu

Footnotes

  1. Available at 240 Vac maximum.
Feedback