Circuit Breaker Type Combination Starters

Class 8998

1B Wiring and 1 N.O. and 1 N.C. Auxiliary Interlock (Standard)

Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter Size

C/B Amp

Unit Type
No.

Space
Factor

No. of
Thermal Units Required[1]

208 V

240 V

480 V

600 V

1/4–1/3

1/3

1

1/4–1

1

3

EC403

1

3

1/2–1

1

3

1-1/2–3

7

EC404

1-1/2–3

3

7-1/2

5–10

15

EC405

5

7-1/2

10

30

EC406

1-1/2–3

3

7-1/2

5–10

1

15

EC409

1-1/2[2]

3

5

7-1/2

10

30

EC410

5

7-1/2

15

15–20

2

30

ED402

1

3

7-1/2–10

10

25

25

50

ED403

15

100

ED404

5

7-1/2

15

15–20

2

30

ED405

1-1/2[2]

3

7-1/2–10

10

25

25

50

ED406

15

100

ED407

10

10

25

25–30

3

50

EE404

1-1/2

3

15–25

30

50

40–50

100

EE405

30

40

4

225

EF406

2

3

40

75

100

225

EF407

50

100

225

EF408

Full Voltage Reversing

Maximum Horsepower At

NEMA
Starter Size

C/B Amp

Unit Type
No.

Space
Factor

No. of
Thermal Units Required[1]

208 V

240 V

480 V

600 V

1/4–1/3

1/3

1

1/4–1

1

3

FC408

1-1/2

3

1/2–1

1

3

1-1/2–3

7

FC409

1-1/2–3

3

7-1/2

5–10

15

FC410

5

7-1/2

10

30

FC411

5

7-1/2

15

15–20

2

30

FD402

2

3

7-1/2–10

10

25

25

50

FD403

15

100

FD404

Two-Speed, Constant Hp, Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter
Size

C/B
Amp

One Winding (Consequent Pole)

Two Winding (Separate Winding)

No. of Thermal Units Required[1]

208 V

240 V

480 V

600 V

Unit Type No.

Space Factor

Unit Type No.

Space Factor

1/2

1/4–3/4

1

3

HC415

2

HC419

2

6

1/4–3/4

3/4

2

1–2

7

HC416

HC420

1–2

2

5

3–5

15

HC417

HC421

3–5

5

7-1/2

7-1/2

30

HC418

HC422

10

10–15

2

30

HC411

2

HD413

2

6

7-1/2

10

20

20

50

HC412

HD414

Two-Speed, Constant or Variable Torque, Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter
Size

C/B
Amp

One Winding (Consequent Pole)

Two Winding (Separate Winding)

No. of Thermal Units Required[1]

208 V

240 V

480 V

600 V

Unit Type No.

Space Factor

Unit Type No.

Space Factor

1/4–1/3

1/3

1

1/4–1

1

3

HC407

2

HC411

2

6

1/2–1

1

3

1-1/2–3

7

HC408

HC412

1-1/2–3

3

7-1/2

5–10

15

HC409

HC413

5

7-1/2

10

30

HC410

HC414

5

7-1/2

15

15–20

2

30

HD405

2

HD408

2

6

7-1/2–10

10

25

25

50

HD406

HD409

15

100

HD407

HD410

note

Units are wired for 480 V unless 240 V is stated on order. The 480 V control circuit transformer is reconnectable for 240 V. For 240 V and 480 V, form FT is used. For other voltages, form SY74 must be used.

To get NEMA 12, add form N12 to unit.

Mag-Gard™ circuit breaker combination starter units through Size 4 are UL Listed for 22,000 AIR @ 600 V.

Footnotes

  1. Melting alloy overload relay included; thermal units must be ordered separately.
  2. Includes extra 1/2 space factor (additional space only).
Feedback