Iso-Gard™ Series 6
Class 4800 / Refer to Catalog 4805CT1301
Overview of Isolated Power System
Schneider Electric has been involved in the design and manufacture of isolated power systems since 1944. Our isolated power systems have evolved over the years and will continue to do so to meet the ever-changing needs of the health care industry.
An isolated power system offers an invaluable advantage in medical settings. It serves as a predictive system, rather than a reactive one, to supply early detection of potential total hazardous current. Early detection gives hospital personnel:
-
Visual indication of potential leakage current via a line isolation monitor (LIM)
-
Alarming via audible and visual indications when the power system exceeds a pre-set threshold level
With this information, hospital workers can then take appropriate measures to help ensure critical systems remain active.
An isolated, ungrounded, electrical distribution system from Schneider Electric contains the following components:
| 1 | Isolation Transformer—specifically designed with low leakage current per UL 1047. Includes electrostatic shielding for noise attenuation in the ungrounded system. |
| 2 | PowerPacT™ Circuit Breaker—used for main equipment disconnect; can be coordinated with QOB branch circuit breakers |
| 3 | NQ Interior—provides space for up to 16 branch circuit breakers |
| 4 | Iso-Gard™ Line Isolation Monitor (LIM)—shipped with interior (not shown below) |
| 5 | Hinged Back Box/Trim System —this system houses all other components |
| 6 | Ground Bus—ALCU |
Multiple Configurations of the Isolation Power System
Standard Isolation System
Standard System offer the most compact solution for a single isolated power system feeding one operating room.
-
Designed to support either 120 or 208 V power requirements in the operating room
-
120 V Systems are available in 3, 5, 7.5, and 10 kVA designs
-
Space for 16 branch circuits
-
-
208 V Systems are available in 7.5, 10, 15, and 25 kVA designs
-
Space for 16 branch circuits
-
Duplex Isolation Systems
Duplex Systems allow for two standard systems to be mounted in a common backbox and use a common trim. Backbox is barrier to keep the two-system separate. Requires two unique feeds. Solution also offers one side to be design for future space.
-
Designed to support either 120 or 208 V power requirements in the operating room
-
120 V Systems are available in 3, 5, 7.5, and 10 kVA designs
-
Space for 16 branch circuits
-
-
208 V Systems are available in 7.5 and 10 kVA designs
-
Space for 16 branch circuits
-
Dual Voltage Isolation System
Dual Voltage System are designed to feed both 120 and 208 V power via one Isolation System. Incorporate a transformer with one primary winding and two secondary windings. Supply via One Feed.
-
Designed to support both 120 and 208 V power requirements in the operating room
-
120 V Systems are available in 5, 7.5 and 10 kVA
-
Space for 16 branch circuits
-
-
208 V Systems are available in 7.5 and 15 kVA
-
Space for four branch circuits
-
Controlled Isolation System
Controlled Systems are designed to provide 208 V of isolated power to multiple areas from one central location. A programmable logic controller (PLC) lets the system be designed to feed multiple load location, but only provide power to specific power modules. This helps prevent overloading of the system, and compliance with 200,000 resistance requirements of NEC, since the PLC limits number of circuits. (Default is one circuit energized)
-
Designed to support 208 V power requirements for multiple locations
-
Options for 4, 8, or 12 branch circuits – preconfigured at the factory
-
-
Modular Design provides maximum flexibility and easy for upgrading and changing the system
Interiors: Line Isolation Monitor, Line Isolation connector terminal, 125 Amp 250 V NQ panelboard with copper bus, Dead front, Space for Main Breaker (field installed), allocated space for field installed accessory.
Interiors Standard and Duplex Systems
| Catalog Number | Branch Breakers Factory Installed | Spaces | Line Isolation Monitor | LIM Connector terminals | Ground Bus | Fit into BackBox |
|---|---|---|---|---|---|---|
|
SMIPB |
(16) QOB220 | (0) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
SB662408F SB662408S SB803608F SB803608S |
|
SMIPBA212 |
(12) QOB220 | (4) | IG6M | 4800IG6C | PK23GTA/Q1100AN | |
|
SMIPAN |
None | (16) | IG6M | 4800IG6C | PK23GTA/Q1100AN | |
|
SMIE |
None | (16) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
SB723014F SB723014S |
Allocated space for field installed power modules require TRIM with removal blank plate, example: ST8238R
Interiors: Line Isolation Monitor, Line Isolation connector terminal, 120 V Side: 125 Amp 250 V NQ panelboard with copper bus, 208 V Side: terminal block and allocated space for FOUR QOU branch breakers, Dead front, Space for Main Breaker (field installed), Space for Secondary Main Breakers.
Interiors Dual Voltage Systems
| Catalog Number | 120 V Side | 208 V Side | Line Isolation Monitor | LIM Connector terminals | Ground Bus | ||
|---|---|---|---|---|---|---|---|
| Branch Breakers Factory Installed | Space | Branch Breakers Factory Installed | Space | ||||
|
SMIDBA216A31A51 |
(16) QOB220 | (0) | (1) QOU230 | (2) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
| (1) QOU250 | |||||||
|
SMIDBA216A32 |
(16) QOB220 | (0) | (2) QOU230 | (2) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMIDBA216A52 |
(16) QOB220 | (0) | (2) QOU250 | (2) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMIDBA216AN |
(16) QOB220 | (0) | none | (4) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMIDBA212A31A51 |
(12) QOB220 | (4) | (1) QOU230 | (2) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
| (1) QOU250 | |||||||
|
SMIDBA212A32 |
(12) QOB220 | (4) | (2) QOU230 | (2) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMIDBA212AN |
(12) QOB220 | (4) | none | (4) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMIDANAN |
none | (16) | none | (4) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
All dual voltage interiors go into Backbox SB723014F or SB723014S. |
|||||||
Interiors: Line Isolation Monitor, Line Isolation connector terminal, 125 Amp 250 V NQ panelboard with copper bus, Dead front, Space for Main Breaker (field installed), Programmable Controller (PLC), N/C Relays for each circuit, terminal board for remotes, terminal board for “IN USE LIGHT”.
Interiors Controlled System
| Catalog Number | Branch Breakers Factory Installed | N/C Relays Factory Installed | PLC Programmed to allow energized circuits | Line Isolation Monitor | LIM Connector terminals | Ground Bus |
|---|---|---|---|---|---|---|
|
SMICBPUA24H1 |
(4) QOB220 | (4) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA34H1 |
(4) QOB230 | (4) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA54H1 |
(4) QOB250 | (4) 60 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA32A52H1 |
(2) QOB230 | (2) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
| (2) QOB250 | (2) 60 A | |||||
|
SMICBPUA28H1 |
(8) QOB220 | (8) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA38H1 |
(8) QOB230 | (8) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA58H1 |
(8) QOB250 | (8) 60 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA68H1 |
(8) QOB260 | (8) 60 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA212H1 |
(12) QOB220 | (12) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA312H1 |
(12) QOB230 | (12) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA512H1 |
(12) QOB250 | (12) 60 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
|
SMICBPUA36A56H1 |
(6) QOB230 | (6) 30 A | (1) | IG6M | 4800IG6C | PK23GTA/Q1100AN |
| (6) QOB250 | (6) 60 A | |||||
|
All dual voltage interiors go into Backbox SB723014F or SB723014S. In use Light terminal: PLC will turn on all terminals that are not energized causing optional light on Power Module to be energized, that informs the hospital staff that POWER IS NOT AVAILABLE at this time. communicates: POWER IS IN USE AT OTHER LOCATION. |
||||||
Transformer Disconnect Kits
The transformer type is determined by the source voltage and the load capacity requirements. The main disconnect type is determined by the transformer choice. Schneider Electric packages these two components together for field installation into the isolated power system. The advantages of this installation method are:
-
Flexibility in the job schedule—the interior can be shipped without fixed voltage and kVA capacity
-
Job changes can be made without impacting the interior
-
Future expansion since the capacity of the system can be upgraded without changing the interior
-
NEC requires Isolation Power Systems to UL Listed Equipment - Labeling comes on Dead Front as part of Transformer Disconnect Kit.
Main disconnect sizing per UL 1047 to allow for full capacity of the isolated power system, PowerPacT H circuit breakers, coordinated with the branch circuit breakers for 0.1 seconds.
Transformer Disconnect Kit includes: One Transformer, Terminal (Lead wire) to connect to breaker and NQ panelboard, Main Disconnect, mounting bracket, Dead Front with System characteristics and UL Label.
Standard/Duplex/Control
| Kit Catalog Number | KVA | Primary Voltage | Main Disconnect (breaker) | Amp Rating Breaker | Sec Voltage | Transformer Part Number | Isolation Power System |
|---|---|---|---|---|---|---|---|
|
SXMK03DASC |
3 | 277 | 15 | 120 |
SXM03DA |
Standard / Duplex | |
|
SXMK03CASC |
3 | 240 | 20 | 120 |
SXM03CA |
Standard / Duplex | |
|
SXMK03BASC |
3 | 208 | 20 | 120 |
SXM03BA |
Standard / Duplex | |
|
SXMK03AASC |
3 | 120 | 35 | 120 |
SXM03AA |
Standard / Duplex | |
|
SXMK05EASC |
5 | 480 | 15 | 120 |
SXM05EA |
Standard / Duplex | |
|
SXMK05DASC |
5 | 277 | 25 | 120 |
SXM05DA |
Standard / Duplex | |
|
SXMK05CASC |
5 | 240 | 30 | 120 |
SXM05CA |
Standard / Duplex | |
|
SXMK05BASC |
5 | 208 | 30 | 120 |
SXM05BA |
Standard / Duplex | |
|
SXMK05AASC |
5 | 120 | 60 | 120 |
SXM05AA |
Standard / Duplex | |
|
SXMK07EASC |
7.5 | 480 | 20 | 120 |
SXM07EA |
Standard / Duplex | |
|
SXMK07DASC |
7.5 | 277 | 35 | 120 |
SXM07DA |
Standard / Duplex | |
|
SXMK07CASC |
7.5 | 240 | 40 | 120 |
SXM07CA |
Standard / Duplex | |
|
SXMK07BASC |
7.5 | 208 | 45 | 120 |
SXM07BA |
Standard / Duplex | |
|
SXMK07AASC |
7.5 | 120 | 80 | 120 |
SXM07AA |
Standard / Duplex | |
|
SXMK10EASC |
10 | 480 | 30 | 120 |
SXM10EA |
Standard / Duplex | |
|
SXMK10DASC |
10 | 277 | 45 | 120 |
SXM10DA |
Standard / Duplex | |
|
SXMK10CASC |
10 | 240 | 60 | 120 |
SXM10CA |
Standard / Duplex | |
|
SXMK10BASC |
10 | 208 | 60 | 120 |
SXM10BA |
Standard / Duplex | |
|
SXMK10AASC |
10 | 120 | 100 | 120 |
SXM10AA |
Standard / Duplex | |
|
SXMK05EBSC |
5 | 480 | 15 | 208 |
SXM05EB |
Standard / Duplex/Control | |
|
SXMK05DB |
5 | 277 | 25 | 208 |
SXM05DB |
Standard / Duplex/Control | |
|
SXMK05CB |
5 | 240 | 30 | 208 |
SXM05CB |
Standard / Duplex/Control | |
|
SXMK05BB |
5 | 208 | 30 | 208 |
SXM05BB |
Standard / Duplex/Control | |
|
SXMK07EBSC |
7.5 | 480 | 20 | 208 |
SXM07EB |
Standard / Duplex/Control | |
|
SXMK07DBSC |
7.5 | 277 | 35 | 208 |
SXM07DB |
Standard / Duplex/Control | |
|
SXMK07CBSC |
7.5 | 240 | 40 | 208 |
SXM07CB |
Standard / Duplex/Control | |
|
SXMK07BBSC |
7.5 | 208 | 45 | 208 |
SXM07BB |
Standard / Duplex/Control | |
|
SXMK10EBSC |
10 | 480 | 30 | 208 |
SXM10EB |
Standard / Duplex/Control | |
|
SXMK10DBSC |
10 | 277 | 45 | 208 |
SXM10DB |
Standard / Duplex/Control | |
|
SXMK10CBSC |
10 | 240 | 60 | 208 |
SXM10CB |
Standard / Duplex/Control | |
|
SXMK10BBSC |
10 | 208 | 60 | 208 |
SXM10BB |
Standard / Duplex/Control | |
|
SXMK15EBSC |
15 | 480 | 40 | 208 |
SXM15EB |
Standard/Control | |
|
SXMK15DBSC |
15 | 277 | 70 | 208 |
SXM15DB |
Standard/Control | |
|
SXMK15CBSC |
15 | 240 | 80 | 208 |
SXM15CB |
Standard/Control | |
|
SXMK15BBSC |
15 | 208 | 90 | 208 |
SXM15BB |
Standard/Control | |
|
SXMK25EBSC |
25 | 480 | 70 | 208 |
SXM25EB |
Standard/Control | |
|
SXMK25DBSC |
25 | 277 | 125 | 208 |
SXM25DB |
Standard/Control | |
|
SXMK25CBSC |
25 | 240 |
QOU2150 |
150 | 208 |
SXM25CB |
Standard/Control |
|
SXMK25BBSC |
25 | 208 |
QOU2150 |
150 | 208 |
SXM25BB |
Standard/Control |
Transformer Disconnect Kit includes: One Transformer, Terminal (Lead wire) to connect to breaker and NQ panelboard, Main Breaker, 120 V Secondary Main Breaker, 208 V Secondary Main Breaker, mounting brackets, Dead Front with System characteristics and UL Label, Dead Front for Secondary Breakers.
Dual Voltage
| Kit Catalog Number | System kVA | Pri V | Main Disconnect (Breaker) | Amp Rating Breaker | Sec V | Sec kVA | Sec Main Breaker | Sec Amp Rating | Transformer Part Number |
|---|---|---|---|---|---|---|---|---|---|
|
SXMK15EB07 |
15 | 480 | 40 | 120 | 7.5 | 70 |
SXM15EB07 |
||
| 208 | 7.5 | 40 | |||||||
|
SXMK15DB07 |
15 | 277 | 70 | 120 | 7.5 | 70 |
SXM15DB07 |
||
| 208 | 7.5 | 40 | |||||||
|
SXMK15CB07 |
15 | 240 | 80 | 120 | 7.5 | 70 |
SXM15CB07 |
||
| 208 | 7.5 | 40 | |||||||
|
SXMK15BB07 |
15 | 208 | 90 | 120 | 7.5 | 70 |
SXM15BB07 |
||
| 208 | 7.5 | 40 | |||||||
|
SXMK22EB07 |
22.5 | 480 | 60 | 120 | 7.5 | 70 |
SXM25EB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK22DB07 |
22.5 | 277 | 100 | 120 | 7.5 | 70 |
SXM25DB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK22CB07 |
22.5 | 240 | 125 | 120 | 7.5 | 70 |
SXM25CB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK22BB07 |
22.5 | 208 | 150 | 120 | 7.5 | 70 |
SXM25BB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK25EB10SC |
25 | 480 | 70 | 120 | 10 | 100 |
SXM25EB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK25DB10SC |
25 | 277 | 125 | 120 | 10 | 100 |
SXM25DB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK25CB10SC |
25 | 240 | 150 | 120 | 10 | 100 |
SXM25CB10 |
||
| 208 | 15 | 80 | |||||||
|
SXMK25BB10SC |
25 | 480 | 150 | 120 | 10 | 100 |
SXM25BB10 |
||
| 208 | 15 | 80 | |||||||
|
Dual Voltage Transformer kits only work on Dual Voltage system. |
|||||||||
Hinged Back box Trim System
The trim/back box system incorporates a new barrel hinge design that hides the hinge when the trim piece is closed and fastened to the back box. This design helps facilitate ease of cleaning by keeping debris from accumulating in the hinge system. The hinge pins are factory-mounted on the trim piece. The sliding support mechanisms are factory-mounted on the inside of the back box.
Back box is constructed of 14-gauge (minimum), galvanized steel. Flush mounting is standard. Surface-mounted back boxes are finished with a coat of hospital-ivory colored baked enamel.
Back box
| System | Catalog Number | H | W | D | Mounting | kVA |
|---|---|---|---|---|---|---|
| Standard |
SB662408F |
66 | 24 | 8 | Flush | 3, 5, 7.5, or 10 |
| Standard |
SB662408S |
66 | 24 | 8 | Surface | 3, 5, 7.5, or 10 |
| Standard |
SB723014F |
72 | 30 | 14 | Flush | 15 or 25 |
| Standard |
SB723014S |
72 | 30 | 14 | Surface | 15 or 25 |
| Controlled |
SB723014F |
72 | 30 | 14 | Flush | 5, 7.5, 10, 15 or 25 |
| Controlled |
SB723014S |
72 | 30 | 14 | Surface | 5, 7.5, 10, 15 or 25 |
| Dual |
SB723014F |
72 | 30 | 14 | Flush | 15 or 25 |
| Dual |
SB723014S |
72 | 30 | 14 | Surface | 15 or 25 |
| Duplex |
SB803608F |
80 | 36 | 8 | Flush | 3, 5, 7.5, or 10 |
| Duplex |
SB803608F |
80 | 36 | 8 | Surface | 3, 5, 7.5, or 10 |
Table Trim is constructed of 14-gauge (minimum) 304 Stainless steel, brush finished, door with hidden hinge, flush-mounted key lock, allocated hole for Line Isolation Mounting.
Table trim
| Catalog Number | Used with | H | W | |
|---|---|---|---|---|
|
ST6826 |
SB662408F |
68 | 26 | |
|
ST6826R |
SB662408F |
68 | 26 | Removal blank plate for field accessories {1} |
|
ST6624 |
SB662408S |
66 | 24 | |
|
ST6624R |
SB662408S |
66 | 24 | Removal blank plate for field accessories {1} |
|
ST8238 |
SB803608F |
82 | 38 | |
|
ST8238R |
SB803608F |
82 | 38 | Removal blank plates for field accessories {2} |
|
ST8036 |
SB803608S |
80 | 36 | |
|
ST8036R |
SB803608S |
80 | 36 | Removal blank plates for field accessories {2} |
|
ST7432 |
SB723014F |
74 | 32 | |
|
ST7230 |
SB723014S |
72 | 30 | |
|
ST7432D |
SB723014F |
74 | 32 | |
|
ST7432DR |
SB723014F |
74 | 32 | Removal blank plate for field accessories {1} |
|
ST7230D |
SB723014S |
72 | 30 | |
|
ST7230DR |
SB723014S |
72 | 30 | Removal blank plate for field accessories {1} |
|
ST7432C |
SB723014F |
74 | 32 | |
|
ST7230C |
SB723014S |
72 | 30 |
Line Isolation Monitor—Remote Indicators
Iso-Gard™ Series 6
Iso-Gard Series 6, microprocessor-controlled, line isolation monitor (LIM) is included as standard equipment in all Schneider Electric hospital isolation panels. The Iso-Gard Series 6 LIM incorporates automatic and manual self-test and self-calibration to reduce the frequency of required periodic testing. Microprocessor controlled circuitry for highest accuracy and stability. UL Component Recognized and CSA Classified.
| Catalog Number | ||
|---|---|---|
|
IG6M |
Series 6 Line Isolation Monitor | Included with each interior, mounted on TRIM |
|
4800IG6C |
Connector terminal | Included with each interior, factory mounted |
|
4800IG6CBKTVM |
Connector terminal | required when installing IG6M into older Square D Isolation Power Systems |
| Mounting Bracket |