Features and options

The PowerLogic™ PM5300 power and energy meters offer value for the demanding needs of your energy monitoring and cost management applications.
  PM5310 PM5320

PM5330

PM5331

PM5340

PM5341

Fast installation, panel mount with integrated display

Accuracy IEC 61557-12: 2021, BS/ EN 61557-12

Cl 0.5S Cl 0.5S Cl 0.5S Cl 0.5S

Display

Backlit LCD, multilingual, bar graphs, 6 lines, 4 concurrent values

Power and energy metering: 3-phase voltage, current, power, demand, energy, frequency, power factor

Multi-tariff

4 4 4 4

Power quality analysis: THD, thd, TDD

Power quality analysis: Harmonics, individual (odd) up to

31st 31st 31st 31st

I/O

2SI/2DO

2SI/2DO

2SI/2DO

2SI/2DO

Relays

2 2

Alarms

35 35 35 35

Setpoint response time, seconds

1 1 1 1

Single and multi-condition alarms

Communications: Serial ports with Modbus protocol

1 1

Communications: Ethernet port with Modbus TCP and BACnet/IP

1 1

MID/MIR-ready compliance

PM5331 PM5341

Functions and characteristics

General

Use on LV and MV systems
Basic metering with THD and min/max readings

Instantaneous rms values

Current (per phase and neutral)
Voltage (total, per phase L-L and L-N)
Frequency
Real, reactive, and apparent power (Total and per phase) Signed, Four Quadrant
True Power Factor (Total and per phase) Signed, Four Quadrant
Displacement PF (Total and per phase) Signed, Four Quadrant
% Unbalanced I, V L-N, V L-L

Energy values

Accumulated Active, Reactive and Apparent Energy1 Received/Delivered; Net and absolute
1Stored in non-volatile memory

Demand values

Current average1 Present, Last, Predicted, Peak, and Peak Date Time
Active power1 Present, Last, Predicted, Peak, and Peak Date Time
Reactive power1 Present, Last, Predicted, Peak, and Peak Date Time
Apparent power1 Present, Last, Predicted, Peak, and Peak Date Time
Demand calculation (Sliding, fixed and rolling block, thermal methods)
Synchronization of the measurement window to input, communication command or internal clock
Configurable demand intervals
1Stored in non-volatile memory

Power quality measurements

THD, thd (Total Harmonic Distortion) I, V L-N, V L-L per phase I, V L-N, V L-L
TDD (Total Demand Distortion)
Individual harmonics (odds) 31st

Other measurements

I/O timer1
Operating timer1
Load timer1
Alarm counters and alarm logs
1Stored in non-volatile memory

Data recording

Min/max of instantaneous values, plus phase identification1
Alarms with 1s timestamping1 Data logging Up to two fixed parameters (e.g., kWh and kVAh) with configurable interval and duration (e.g., 2 parameters for 60 days at 15 minutes interval)
Memory capacity 256 kB
Min/max log
Maintenance, alarm and event logs
1Stored in non-volatile memory

Inputs/Outputs/Relays

Digital inputs 2
Digital outputs 2
Form A Relay outputs 2
Timestamp resolution in seconds 1
Whetting voltage
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?