Controller Function Module

The controller function module is used to extend the interactive function of the TransferPacT ATSE.

TransferPacT ATSE provides the source changeover solution with controller function modules to upgrade without interruption of power.

The controller function module has three core parts:

  • Rotary cover: Open the rotary cover to access to power terminals.

  • LED: It is used to indicate the power status and connection of the accessories.

    • Green LED: Indicates that the accessories are powered and properly connected.

    • OFF: Indicates that the accessories are not live except for bus extension and 24 VDC auxiliary supply module (TPCDIO15).

    • ON: Indicates there is an external 24 VDC power supply.

  • Power terminals: It is used for wiring.

NOTE: Controller function modules are only supported by TransferPacT Active Automatic and TransferPacT Automatic Transfer switching equipment.


The details of the terminals of function modules are shown below:

Commercial Reference

Description

Wiring terminals

Notes

TPCDIO05

Load shedding and availability warning

1.1

1.2

1.3

2.1

2.2

2.3

 


LS2


LS1


LS4


AW1


AW2


LS: load shedding

AW: available warning

TPCDIO07

Transfer inhibit and remote testing

1.1

1.2

1.3

2.1

2.2

2.3

 

TI1


RT1


TI2


RT2

TI: transfer inhibit

RT: remote testing

TPCDIO08

Voluntary remote control

1.1

1.2

1.3

2.1

2.2

2.3

 

V1

V2

F1

V0

V0

V0

V: voluntary remote control

TPCDIO10

Fire protection-24 VDC pulse input

1.1

1.2

1.3

2.1

2.2

2.3

 

P1+


P1-


P2+


P2


P: pulse input

TPCDIO11

Fire protection-24 VDC constant input

1.1

1.2

1.3

2.1

2.2

2.3

 

C1+


C1-


C: constant input

TPCDIO13

Fire protection-230 VAC constant input

1.1

1.2

1.3

2.1

2.2

2.3

 

C1+


C1-


C: constant input

TPCDIO14

Fire protection-1 dry contact input

1.1

1.2

1.3

2.1

2.2

2.3

 


W1


W2


W: dry contact

TPCDIO15

BUS extension and 24 VDC auxiliary supply

1.1

1.2

1.3

2.1

2.2

2.3

 


24 V+


24 V-


RJ45


RJ45: Bus extension

24V+ / 24V-: external power

TPCCOM16

Modbus RTU (Serial Port)

1.1

1.2

1.3

2.1

2.2

2.3

 

D1

D0

0V

Shield

Modbus: Modbus communication

TPCDIO17

Genset start and alarm

1.1

1.2

1.3

2.1

2.2

2.3

 


G2


G1


G4


A1


A2


G: genset control

A: alarm


G4


G1


G2


A1


A2

For information on installation of function modules, consult the instruction sheets on Schneider Electric website:

  • TransferPacT Active Automatic / Automatic 32-100 A: JYT3049801

  • TransferPacT Active Automatic / Automatic 80-160 A: JYT3049901

  • TransferPacT Active Automatic / Automatic / Remote 100–250 A: GEX2525501

  • TransferPacT Active Automatic / Automatic / Remote 320–630 A: GEX2525601

  • TransferPacT Active Automatic / Automatic / Remote 800 A: BQT1751501

  • TransferPacT Active Automatic 800–1600 A: BQT7680301

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?