8800DB1705

Definition

DC chokes and AC line reactors are usually defined by their impedance as a ratio Z% commonly referred to per unit. To refer to this or any other number in this paper in percent, multiply by 100 and add the % symbol. Examples: 0.03 becomes 3% and 5% equals 0.05. If L is the inductance value of the choke and f is the frequency of the mains power supply, Z% is defined by:

Z is a virtual impedance defined by:

Where:

  • V is the RMS value of the phase-to-neutral voltage of the mains power supply and

  • I1 is the RMS value of the fundamental current in one phase.


Z% becomes:

For 3-phase drives, I1 can be calculated using the active power Pactive at the drive input:

Where:

  • φ1 is the phase shift angle of current I1 to the phase-to-neutral voltage V of the mains power supply.

  • cosφ1 1 for drives

  • U is the RMS value of the phase-to-phase voltage of the mains power supply:


Z% becomes:

Pactive can be calculated by:


Z% becomes:


A 3% choke is defined by Z% = 3%, which means:

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?