Technical Data
|
Battery |
3 VDC, LR03 AAA x2 |
|
|
Battery life |
Up to 5 years (may vary based on the usage, frequency of firmware update and environment) |
|
|
Nominal power |
≤90 mW |
|
|
IP rating |
IP20 |
|
|
Operating frequency |
2405 – 2480 MHz |
|
|
Max. radio-frequency power transmitted |
≤7 dBm |
|
|
Operating temperature |
-10 °C to 50 °C |
|
|
Relative humidity |
10 % to 95 % |
|
|
Lux measurement range |
0 lx to 2000 lx |
|
|
Lux resolution |
1 lx |
|
|
Dimensions |
Ø 75.0 x 26.6 mm |
|
|
Communication protocol |
Zigbee 3.0 certified |
|
|
Ceiling mounted at 2.5 m |
||
|
Detection angle |
360° | |
|
Detection range |
Ø 4 m | |
|
Wall mounted at 1.2 m |
||
|
Detection angle |
90° to 110° horizontal and vertical | |
|
Detection range |
5 m in radius | |
|
Compliance |
||
|
RCM |
||
|
Safety |
IEC 60730-2-9 |
|
|
EMC |
EN IEC 60730-2-9 |
|
|
Radio |
EN 300 328 |
|
|
EMR |
EN 62479 |
|