DUG_Smoke alarm DC_Pacific_WSE-00

Technical Data

Battery Life

10 years

Operating Current

≤70 mA

Sensing Type

Photoelectric. This alarm contains NO radioactive material.

Operating Temperature

0 °C to 45 °C

Ambient Humidity

5% to 95%

Interconnecting

RF, max. 40 devices in one network

Communication protocol :

Zigbee, max. 40 devices in one network

Operating frequency

Zigbee: 2405 - 2480 MHz

RF: 433 MHz

RF compatibility

Compatible with 755LPSMA4, 755RFB2

Wireless Range

40m indoor line of sight

Horn Level

85 dB at 3 m

Mounting Type

Mounting on ceiling and wall only

Dimensions (H × W × D)

89 × 89 × 33.5 mm

Standard

AS 3786: 2014+A1: 2015+A2: 2018

Certification

Zigbee 3.0

RCM Activfire SAI Global

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?