Richer Features
| A | Black tamper-resistant shutters – Put safety at the forefront without making it obvious, with easy-sliding shutters |
| B | Side-mount pressure plates – Speed wiring time with better accessibility |
| C | Self-grounding clip – Skip the separate grounding screw |
| A | Grounding wire hole – Install faster utilizing this innovation for quickly wrapping the grounding wire to the grounding screw |
| B | Bigger cutout for wire snips – Enjoy easy-access cutout space for speedy wire snips |
| C | Wire push-in – Connect wire quickly with the push-in option and avoid the need to wrap |
Receptacles offer multiple installation methods such as back wiring, backstabbed, and side wiring options to meet the installer’s preferences. These options ensure a seamless installation process regardless of the experience level of the installer.
Installation method
There are three types
of installation methods.
All devices are cULus, RoHS Compliant
cULus: All devices are tested to meet the safety standards
of Canada and United States by Underwriters Laboratories.
RoHS/Reach certified: Breathe easy with safe, non-hazardous
materials.
Plastics: Extend product lifetime with super-durable polycarbonate resin.