0613CT0001

MasterPact NT Dimensional Drawings

MasterPact NT Enclosure Information

Minimum Enclosure Information

Number of Poles Circuit Breaker Rating Circuit Breaker Enclosure Dimensions Ventilation Area
(H x W x D) Top Bottom
in. mm in.2 mm2 in.2 mm2
3 800 to 1600 A
(N, H, L1)
18.25 x 13 x 9.5 463.5 x 330.2 x 241.3 9 5806 9 5806
800 to 1600 A (L) 62.25 x 23 x 14.75 1581.2 x 584.2 x 374.7 16.5 10645 16.5 10645
4 800 to 1600 A
(N, H, L1)
18.25 x 15.8 x 9.5 463.5 x 401.3 x 241.3 9 5806 9 5806
800 to 1600 A (L) 62.25 x 25.76 x 14.75 1581.2 x 654.2 x 374.7 16.5 10645 16.5 10645

UL® and ANSI Three-Pole Drawout Circuit Breakers

800–1200 A MasterPact NT Three-Pole Drawout—Master Drawing

800–1200 A MasterPact NT UL/ANSI Three-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPact NT UL/ANSI Three-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPact NT UL/ANSI Three-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPact NT UL/ANSI Three-Pole Drawout—Door Cutout Dimensions

800–1200 A MasterPact NT UL/ANSI Drawout and Fixed—Pan Dimensions

DRAWOUT


FIXED

UL and ANSI Three-Pole Fixed Circuit Breakers

800–1200 A MasterPact NT UL/ANSI Three-Pole Fixed—Master Drawing

800–1200 A MasterPact NT UL/ANSI Three-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPact NT UL/ANSI Three-Pole Fixed—RCTH Rear-Connected “T” Vertical

800–1200 A MasterPact NT UL/ANSI Three-Pole Fixed—FCF Front-Connected Flat

1600 A MasterPact NT UL Three-Pole Fixed—RCV Rear-Connected Vertical

800–1200 A MasterPact NT UL/ANSI Three-Pole Fixed—Door Cutout Dimensions

800–1200 A MasterPact NT UL/ANSI Fixed and Drawout—Pan Dimensions

DRAWOUT


FIXED

UL and ANSI Four-Pole Drawout Circuit Breakers

800–1200 A and 1600 A MasterPact NT UL/ANSI Four-Pole Drawout—Master Drawing

800–1200 A MasterPact NT UL/ANSI Four-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPact NT UL/ANSI Four-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPact NT UL/ANSI Four-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPact NT UL/ANSI Four-Pole Drawout—Door Cutout Dimensions

800–1200 A MasterPact NT UL/ANSI Drawout—Pan Dimensions

DRAWOUT


FIXED

UL and ANSI Four-Pole Fixed Circuit Breakers

800–1200 A MasterPact NT UL/ANSI Four-Pole Fixed—Master Drawing

800–1200 A MasterPact NT UL/ANSI Four-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPact NT UL/ANSI Four-Pole Fixed—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPact NT UL/ANSI Four-Pole Fixed—FCF Front-Connected Flat

800–1200 A MasterPact NT UL/ANSI Four-Pole Fixed—Door Cutout Dimensions

800–1200 A MasterPact NT UL/ANSI Drawout and Fixed—Pan Dimensions

DRAWOUT


FIXED

IEC Three-Pole Drawout Circuit Breakers

800–1600 A MasterPact NT Three-Pole Drawout—Master Drawing

800–1600 A MasterPact NT IEC Three-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPact NT IEC Three-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPact NT IEC Three-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPact NT IEC Three-Pole Drawout—Rear Cutout Dimensions

IEC Three-Pole Fixed Circuit Breakers

800–1600 A MasterPact NT Three-Pole Fixed—Master Drawing

800–1600 A MasterPact NT IEC Three-Pole Fixed—RCTV Rear-Connected “T” Vertical


800–1600 A MasterPact NT IEC Three-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPact NT IEC Three-Pole Fixed—FCF Front-Connected Flat

800–1200 A MasterPact NT IEC Three-Pole Fixed—Rear Cutout Dimensions

IEC Four-Pole Drawout Circuit Breakers

800–1600 A MasterPact NT Four-Pole Drawout—Master Drawing

800–1600 A MasterPact NT IEC Four-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPact NT IEC Four-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPact NT IEC Four-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPact NT IEC Four-Pole Drawout—Rear Cutout Dimensions

IEC Four-Pole Fixed Circuit Breakers

800–1600 A MasterPact NT Four-Pole Fixed—Master Drawing

800–1600 A MasterPact NT IEC Four-Pole Fixed—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPact NT IEC Four-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPact NT IEC Four-Pole Fixed—FCF Front-Connected Flat

800–1200 A MasterPact NT IEC Four-Pole Fixed—Rear Cutout Dimensions

Neutral Current Transformers

800–1600 A External Neutral Current Transformer

800–1600 A External Neutral Current Transformer (Switchboards and Switchgear)

800–1600 A External Neutral Current Transformer (Panelboards)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?