Accessories
Service Barriers
Barriers attach to line side service terminals to prevent inadvertent
contact by persons or maintenance equipment. QSB2 and QSB3 comply
with NEC 230.62 Service Equipment (C) Barriers requirement for service
equipment. Available as a field-installable accessory. Refer to instruction
bulletin GDE55811 Service Barrier for
Q-Frame Unit
Mount Circuit Breakers.
Handle Padlock Attachment
The handle lock-off padlock attaches to the circuit breaker escutcheon for the two- or three-pole applications. The QBPA and QBPAL handle padlock attachments allow locking the handle in the ON (I) or OFF (O) position. The QBPAF handle padlock attachments allow locking in the OFF (O) position only. They are intended for use with the QBMIK mechanical interlock kit.
Mechanical Interlocks
The QBMIK mechanical interlock kit is used with two circuit breakers to allow only one circuit breaker at a time to be in the ON (I) position.
Handle Padlocking Devices for Q-Frame Circuit Breakers
| Attachment Kit | Function |
|---|---|
| Locks OFF (O) or ON (I) | |
| Locks OFF (O) only | |
| Locks OFF (O) or ON (I), left-had side of handle only | |
| Allows only one circuit breaker to be turned ON (I) at a time |
For further information refer to the following catalogs:
| Catalog Title | Catalog number |
|---|---|
| NQ Circuit Breaker Panelboards | |
| I-Line™ Circuit Breaker Panelboards | |
| EZ Meter-Pak™ Meter Centers | |
| MP Meter-Pak™ Meter Centers |
Lug Options
Lug Connector Combinations
Correction Factor
| Rating (In) | Temperature C (F) | ||||||
|---|---|---|---|---|---|---|---|
| Amperes | 40 | 45 | 50 | 55 | 60 | 65 | 70 |
| 70 | 70 (158) | 66 (151) | 63 (145) | 59 (138) | 54 (129) | 49 (120) | 44 (111) |
| 80 | 80 (176) | 76 (169) | 72 (162) | 67 (153) | 62 (144) | 57 (135) | 51 (124) |
| 90 | 90 (194) | 85 (185) | 80 (176) | 75 (167) | 70 (158) | 64 (147) | 57 (135) |
| 100 | 100 (212) | 95 (203) | 89 (192) | 84 (183) | 77 (171) | 71 (160) | 63 (145) |
| 110 | 110 (230) | 104 (219) | 98 (208) | 92 (198) | 85 (185) | 78 (172) | 70 (158) |
| 125 | 125 (257) | 119 (246) | 112 (234) | 105 (221) | 97 (207) | 88 (190) | 79 (174) |
| 150 | 150 (302) | 142 (288) | 134 (273) | 125 (257) | 116 (241) | 106 (223) | 95 (203) |
| 175 | 175 (347) | 166 (331) | 157 (315) | 146 (295) | 136 (277) | 124 (255) | 111 (232) |
| 200 | 200 (392) | 190 (374) | 179 (354) | 167 (333) | 155 (311) | 141 (286) | 126 (259) |
| 225 | 225 (437) | 213 (415) | 201 (394) | 188 (370) | 174 (345) | 159 (318) | 142 (288) |
Circuit Breaker Enclosures and Enclosure Accessories
-
Square D circuit breaker enclosures are UL 489 and CSA C22.2 No. 5 Certified.
-
The enclosures are suitable for service entrance equipment (USA only).
-
The short circuit current rating of an enclosed circuit breaker is equal to the rating of the circuit breaker installed, except as footnoted.
-
All enclosures meet minimum dimensions for 15–60 A UL Listed / CSA Certified circuit breakers applied at 100% of their current rating.
-
Circuit breakers are ordered and shipped separately for field installation.
PowerPacT Q-Frame Circuit Breaker Enclosures
| Circuit Breaker | Enclosure Catalog No. | Neutral Assem. Kit Cat. No. | Service Ground Kit Cat. No. | ||||
|---|---|---|---|---|---|---|---|
| Cat. No. Prefix | Rating | Poles | NEMA 1 Flush | NEMA 1 Surface | NEMA 3R | ||
| QBL, QDL, QGL, QJL * |
70–225 A | 2 | — | — | |||
| 2, 3 | |||||||
Enclosure Dimensions
| Cat. No. | Series | Approximate Dimensions | |||||
|---|---|---|---|---|---|---|---|
| Height | Width | Depth | |||||
| in. | mm | in. | mm | in. | mm | ||
| E05 | 23.38 | 594 | 7.63 | 194 | 4.75 | 121 | |
| E05 | 23.13 | 588 | 7.63 | 194 | 4.25 | 108 | |
| E05 | 26.25 | 667 | 9.88 | 251 | 4.75 | 121 | |
| E05 | 26.25 | 667 | 9.88 | 251 | 5.50 | 140 | |
| E05 | 26.25 | 667 | 9.88 | 251 | 4.75 | 121 | |