0734CT0201 R09/21

Catalog Numbering System

NOTE: When ordering circuit breakers, catalog number may be collapsed if character is not needed.

Catalog Numbering System for PowerPacT Q-Frame Circuit Breakers

Number Segment Character Description Q B L 3 2 250 4 LW*
Circuit Breaker Family Q                  
Circuit Breaker Type (Interrupting Rating) B 10 kA                
D 25 kA                
G 65 kA                
J 100 kA                
Connection Type A I-Line shroud on ON (I) end                
E I-Line bolt-on configuration                
F No lugs (bus connection)                
L Lugs on both ends                
M Lugs on ON (I) end only                
P Lugs on OFF (O) end only                
Poles 2                  
3                  
240 V Only 2                  
Continuous Current Rating (A) 70                  
80                  
90                  
100                  
110                  
125                  
150                  
200                  
225                  
250*              
000 S 22 = Switch (QB only)                
I-Line Phasing 2-pole 1 = AB                
2 = AC                
3 = BA                
4 = BC                
5 = CA                
6 = CB                
3-pole None = ABC                
6 = CBA                
Special Ambient C A = 50°C (122°F)*  
Termination Options T M = Lugs applied to OFF (O) end; studs with nuts and washers on ON (I) end  
N = Lugs applied to ON (I) end; studs applied to OFF(O) end  
P = Studs applied to ON (I) end lugs applied to OFF (O) end  
S = Studs on both ends (no nuts or washers)  
Control Taps L U = Control taps applied to ON (I) end  
V = Control taps applied to OFF (O) end  
W = Control taps applied to both ends  
Special Features Y D = Calibration test report supplied  
F = Fungus treatment  
P = Handle padlock attachment, ON (I) or (OFF) position  
Q = Handle padlock attachment, OFF (O) position only  

PowerPacT Q-Frame Circuit Breaker Catalog Numbers

Ampere Rating Fixed AC Magnetic Trip (A) B Interrupting 10 kA D Interrupting 25 kA G Interrupting 65 kA J Interrupting 100 kA*
Hold Trip Unit-Mount I-Line Unit-Mount I-Line Unit-Mount I-Line Unit-Mount I-Line
2–Pole, 240 Vac
70 1000 1800

QBL22070

QBA22070

QDL22070

QDA22070

QGL22070

QGA22070

QJL22070

QJA22070

80 1000 1800

QBL22080

QBA22080

QDL22080

QDA22080

QGL22080

QGA22080

QJL22080

QJA22080

90 1000 1800

QBL22090

QBA22090

QDL22090

QDA22090

QGL22090

QGA22090

QJL22090

QJA22090

100 1200 2400

QBL22100

QBA22100

QDL22100

QDA22100

QGL22100

QGA22100

QJL22100

QJA22100

110 1200 2400

QBL22110

QBA22110

QDL22110

QDA22110

QGL22110

QGA22110

QJL22110

QJA22110

125 1200 2400

QBL22125

QBA22125

QDL22125

QDA22125

QGL22125

QGA22125

QJL22125

QJA22125

150 1200 2400

QBL22150

QBA22150

QDL22150

QDA22150

QGL22150

QGA22150

QJL22150

QJA22150

175 1200 2400

QBL22175

QBA22175

QDL22175

QDA22175

QGL22175

QGA22175

QJL22175

QJA22175

200 1200 2400

QBL22200

QBA22200

QDL22200

QDA22200

QGL22200

QGA22200

QJL22200

QJA22200

225 1200 2400

QBL22225

QBA22225

QDL22225

QDA22225

QGL22225

QGA22225

QJL22225

QJA22225

250* 1200 2400

QBL22250

QDL22250

QGL22250

QJL22250

3–Pole*, 240 Vac
70 1000 1800

QBL32070

QBA32070

QDL32070

QDA32070

QGL32070

QGA32070

QJL32070

QJA32070

80 1000 1800

QBL32080

QBA32080

QDL32080

QDA32080

QGL32080

QGA32080

QJL32080

QJA32080

90 1000 1800

QBL32090

QBA32090

QDL32090

QDA32090

QGL32090

QGA32090

QJL32090

QJA32090

100 1200 2400

QBL32100

QBA32100

QDL32100

QDA32100

QGL32100

QGA32100

QJL32100

QJA32100

110 1200 2400

QBL32110

QBA32110

QDL32110

QDA32110

QGL32110

QGA32110

QJL32110

QJA32110

125 1200 2400

QBL32125

QBA32125

QDL32125

QDA32125

QGL32125

QGA32125

QJL32125

QJA32125

150 1200 2400

QBL32150

QBA32150

QDL32150

QDA32150

QGL32150

QGA32150

QJL32150

QJA32150

175 1200 2400

QBL32175

QBA32175

QDL32175

QDA32175

QGL32175

QGA32175

QJL32175

QJA32175

200 1200 2400

QBL32200

QBA32200

QDL32200

QDA32200

QGL32200

QGA32200

QJL32200

QJA32200

225 1200 2400

QBL32225

QBA32225

QDL32225

QDA32225

QGL32225

QGA32225

QJL32225

QJA32225

250* 1200 2400

QBL32250

QDL32250

QGL32250

QJL32250

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?