2756CT9601

Replacement Parts

Tenant Main Disconnects

Circuit Breakers
(Universal Hardware Kit CMUHWKIT required; Miscellaneous Parts for ordering information.)

Ampacity Catalog No. SCCR Load Lug Information
240 V 480 V
100 A F-frame Circuit Breaker
60–100 A FAL34xxx* 25 kA 18 kA #12 - 1/0 AWG Al or Cu
FHL36xxx* 65 kA 25 kA
Padlock Attachment HPAFK
PowerPacT Q-frame 250 A Circuit Breaker (240 Vac)*, *
110–200 A QDL32xxx* 25 kA N/A #4 - 300 kcmil Al or Cu
110–200 A QGL32xxx* 65 kA N/A
110–200 A QJL32xxx* 100 kA N/A
Padlock Attachment QBPAF
PowerPacT H-frame 150 A Circuit Breaker (600 Vac, 250 Vdc)
60–100 A HDL36xxx* 25 kA 18 kA #4 - 3/0 kcmil Al or Cu
110–150 A
60–100 A HGL36xxx* 65 kA 35 kA
110–150 A
60–100 A HJL36xxx* 100 kA 65 kA
110–150 A
60–100 A HLL36xxx* 100 kA 100 kA
110–150 A
Padlock Attachment S37422
PowerPacT J-frame 250 A Circuit Breaker (600 Vac, 250 Vdc)
175–200 A JDL36xxx* 25 kA 18 kA #4 - 300 kcmil Al or Cu
175–200 A JGL36xxx* 65 kA 35 kA
175–200 A JJL36xxx* 100 kA 65 kA
175–200 A JLL36xxx* 100 kA 100 kA
Padlock Attachment S37422

Class T Fusible Pullouts (Universal Hardware Kit CMUHWKIT Required)
(Universal Hardware Kit CMUHWKIT required; Miscellaneous Parts for ordering information.)

Ampacity Catalog No. SCCR Wire Size Al or Cu
240 V 480 V
100 A

FTL3100

100 kA N/A #14 - 1/0 AWG
200 A

FTL3200

100 kA N/A #4 - 250 kcmil
60 A

FTL43060

N/A 100 kA #14 - #2
100 A

FTL43100

N/A 100 kA #14 - 1/0 AWG
200 A

FTL43200

N/A 100 kA 1/0 AWG - 300 kcmil

Miscellaneous Parts

Meter Socket with Test Block Kit

Voltage System Poles Description Catalog No.
Single-Phase 3-Phase
120/240 V, 208Y/120 V, or 240/120 V Delta AB Old design: plug on to line side bus

CM522ABE

AC

CM522ACE

BC

CM522BCE

AC* New design: lugs on line side

CMLL522E

208Y/120 V, 240/120 V Delta, or 480Y/277 V ABC Old design: plug on to line side bus

CM732E

New design: lugs on line side

CMLL732E

Cover and Hardware Kits

Description Tenant Main Structure Catalog No.
CMM Circuit Breaker Cover Kit*
Allows PowerPacT H, J, and Q circuit breakers to be installed in legacy design CMM structures. 3-Socket

CM3BKRCVR

6-Socket

CM6BKRCVR

CMM Meter Cover Kit
Includes meter cover, test block cover, and hardware. 3-Socket

CM7CR20ER

6-Socket

CM7CR32ER

CMM Universal Hardware Kit
Required to add any tenant main disconnect.

CMUHWKIT

CM3BKRCVR CM6BKRCVR

For additional information or for custom applications, please contact your local Schneider Electric representative. Or, visit us on the web at www.schneider-electric.us.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?