Technical Information
Underground Pull Sections and Main Sections
Underground Pull Sections
| Ampacity | Dimensions | Main Lug Information* | ||
|---|---|---|---|---|
| Width (W) | Depth (D)* | Quantity (per phase) |
Size (kcmil) |
|
| 400–800 | 36 in. (914 mm) | 24 in. (610 mm) | 3 | 3/0 - 750 |
| 1000–1200 | 42 in. (1067 mm) | 4 | ||
| 1600 | 5 | |||
| 2000 | 6 | |||
| 2500 | 48 in. (1219 mm) | 36 in. (914 mm) | 8 | |
| 3000 | 48 in. (1220 mm) | 9 | ||
| 4000 | 12 | |||
Conduit Data
| Depth (D) | A | B |
|---|---|---|
| 24 in. (610 mm) | 14.75 in. (375 mm) | — |
| 36 in. (914 mm) | 13.50 in. (343 mm) | 10.25 in. (260 mm) |
| 48 in. (1220 mm) | 19.50 in. (495 mm) | 16.25 in. (413 mm) |
Main Sections (Split Bus)*
For Reverse Feed Mains, see Reverse Feed Mains.
| Type | Ampacity | Dimensions | |
|---|---|---|---|
| Width (W) | Depth (D) | ||
| Circuit Breaker Mains | |||
| R (see PowerPacT™ R Short Circuit Current Ratings (SCCR) ) |
2500 A | 42 in. (1067 mm) | 36 in. (914 mm) |
| NW | 3000 A | 48 in. (1220 mm) | |
| 4000 A | 48 in. (1220 mm) | ||
| Fusible Main Switches—Fuse Type L | |||
| BP | 2000–2500 A | 48 in. (1220 mm) | 24 in. (610 mm) |
| 3000 A | 36 in. (914 mm) | ||
| 4000 A | 48 in. (1220 mm) | ||
PowerPacT™ R Short Circuit Current Ratings (SCCR)
| Voltage | RG | RK | RJ | RL |
|---|---|---|---|---|
| 240 V | 65 kA | 65 kA | 100 kA | 100 kA |
| 480 V | 35 kA | 65 kA | 65 kA | 100 kA |
Reverse Feed Mains
Circuit Breaker Ratings and Section Dimensions
| Type | Ampacity | SCCR | Dimensions | Main Lug Information | |||
|---|---|---|---|---|---|---|---|
| 240 V | 480 V | Width (W) | Depth (D)* | Quantity (per phase) | Size (kcmil) | ||
| MG | 400–800 A | 65 kA | 35 kA | 36 in. (914 mm) |
24 in. (610 mm) |
1 (400 A) 2 (600 A) 3 (800 A) |
3/0 - 750 |
| MJ | 100 kA | 65 kA | |||||
| PG | 1000–1200 A | 65 kA | 35 kA | 42 in. (1067 mm) |
4 | ||
| PK | 65 kA | 50 kA | |||||
| PJ | 100 kA | 65 kA | |||||
| PL | 125 kA | 100 kA | |||||
| RG | 1600–2000 A | 65 kA | 35 kA | 5 (1600 A) 6 (2000 A) |
|||
| RK | 65 kA | 65 kA | |||||
| RJ | 100 kA | 65 kA | |||||
| RL | 125 kA | 100 kA | |||||
Large Tenant Mains > 400–2000 A
Circuit Breaker Ratings and Section Dimensions
| Type | Ampacity | SCCR | Dimensions | Load Lug Information | |||
|---|---|---|---|---|---|---|---|
| 240 V | 480 V | Width (W) | Depth (D)* | Quantity (per phase) | Size (kcmil) | ||
| MG | 400–800 A | 65 kA | 35 kA | 30 in. (762 mm) | 24 in. (610 mm) | 3 | 3/0 - 500 |
| MJ | 100 kA | 65 kA | |||||
| PG | 1000–1200 A | 65 kA | 35 kA | 36 in. (914 mm) | 4 | ||
| PK | 65 kA | 50 kA | |||||
| PJ | 100 kA | 65 kA | |||||
| PL | 100 kA | 100 kA | |||||
| RG | 1600–2000 A | 65 kA | 35 kA | 6 | 3/0 - 750 | ||
| RK | 65 kA | 65 kA | |||||
| RJ | 100 kA | 65 kA | |||||
| RL | 100 kA | 100 kA | |||||
Fusible Switch Ratings and Section Dimensions
| Type | Ampacity | SCCR | Dimensions | Load Lug Information | |||
|---|---|---|---|---|---|---|---|
| Fuse Type | 240/480 V | Width (W) | Depth (D)* | Quantity (per phase) | Size (kcmil) | ||
| MCS* | 400-600 A | J, T | 100 kA | 30 in. (762 mm) | 24 in. (610 mm) | 3 | 3/0 - 500 |
| 800 A | L | ||||||
| BP* | 800-1600 A | 36 in. (914 mm) | 4 | ||||
Top Exit of Load Cables for Large Tenant Main (LTM) A loadside wireway section with a minimum width of 12 in. (305 mm) can be used for top exit of load cables. A 12 in. wide section can only accommodate cables for one LTM. A minimum width of 24 in. (610 mm) is required between two LTMs and for NEMA Type 3R applications. Rear load wireway is only available for LTMs and will require increased depth for tenant metering sections. See Rear Load Wireway for more details. |
Meter Section—Tenant Mains < 200 A
Circuit Breaker Ratings
| Type | Ampacity | SCCR | Load Lug Information* | |
|---|---|---|---|---|
| 240 V | 480 V | |||
| FAL | 60–100 A | 22 kA | 18 kA | #12 - 1/0 AWG Al or Cu |
| FHL | 65 kA | 18 kA | ||
| HJL | 100 kA | 65 kA | #4-3/0 kcmil Al or Cu |
|
| HDL | 110–150 A | 22 kA | 18 kA | |
| HGL | 65 kA | 35 kA | ||
| HJL | 100 kA | 65 kA | ||
| HLL | 100 kA | 100 kA | ||
| JDL | 175–200 A | 22 kA | 18 kA | #4 - 300 kcmil Al or Cu |
| JGL | 65 kA | 35 kA | ||
| JJL | 100 kA | 65 kA | ||
| JLL | 100 kA | 100 kA | ||
| QDL* | 110–200 A | 22 kA | N/A | |
| QGL* | 65 kA | N/A | ||
| QJL* | 100 kA | N/A | ||
Fusible Pullout Ratings
| Type | Ampacity | SCCR | Load Lug Information* | |
|---|---|---|---|---|
| 240 V | 480 V | |||
| FTL3100 | 100 A | 100 kA | N/A | #14 - 1/0 AWG |
| FTL3200 | 200 A | 100 kA | N/A | #4 - 250 kcmil |
| FTL43060 | 60 A | N/A | 100 kA | #14 - #2 |
| FTL43100 | 100 A | N/A | 100 kA | #14 - 1/0 AWG |
| FTL43200 | 200 A | N/A | 100 kA | 1/0 AWG - 300 kcmil |
Depth Dimensions
| System Ampacity | Depth |
|---|---|
| 400–2500 A | 24 in. (610 mm) |
| 3000 A | 36 in. (914 mm) |
| 4000 A | 48 in. (1220 mm) |
Corner Sections
Loadside Wireway
Rear Load Wireway
Rear load wireway is not available for tenant metering sections < 200 A or in NEMA Type 3R construction. Adding rear wireway to a large tenant main could require increased depth for other sections in the lineup.
Dimensions
| System Ampacity | Depth | |
|---|---|---|
| Dimension A | Dimension D* | |
| 400–2500 A | 10 in. (254 mm) | 36 in. (914 mm) |
| 3000 A | 16.5 in. (419 mm) | 48 in. (1220 mm) |