Fiberglass Reinforced Polyester Enclosures–Type 4X
Fiberglass reinforced polyester enclosures are water resistant, corrosion resistant, and resists to windblown dust, rain, and splashing liquid. The molded fiberglass can withstand a wide range of operating temperatures and can withstand heavy impact. Switches are furnished with hubs, conduit provisions , and Equipment Grounding Kits lugs. See CAD drawings of the switch to verify the short circuit current rating.
Fiberglass Reinforced Polyester Enclosures Type 4X Three–Pole 600 Vac, 600 Vdc (Not Suitable for use as service equipment)
|
System |
Amperes |
Cat. No. |
Solid Neutral Assembly Kit |
Class R Fuse Kits |
Electrical Interlock Kits Field-Installed Cat. No. |
Line Side Barriers Factory Included |
Horsepower Ratings–3Ø |
Hubs* | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
480 Vac* |
600 Vac* |
600 Vdc Max. |
|||||||||||
|
Cat. No. |
1 NO/1 NC Contacts |
2 NO/2 NC Contacts |
Std. |
Max. |
Std. |
Max. |
|||||||
| Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc | |||||||||||||
![]() |
30 |
Factory Included |
5 |
15 |
7-1/2 |
20 |
15 |
3/4 |
|||||
| 60 |
15 |
30 |
15 |
50 |
25 |
1-1/4 |
|||||||
| 100 |
25 |
60 |
30 |
75 |
50 |
2 |
|||||||
| 200 | – | – | – |
50 |
125 |
60 |
150 |
50 |
2-1/2 |
||||
| Non-Fusible Three–Wire (Three Blade)–600 Vac 600 Vdc | |||||||||||||
![]() |
30 | – |
Factory Included |
– |
20 |
– |
30 |
15 |
3/4 |
||||
| 60 |
50 |
60 |
30 |
1-1/4 |
|||||||||
| 100 |
75 |
75 |
50 |
2 |
|||||||||
| 200 | – | – | – |
125 |
150 |
50 |
2–1/2 |
||||||