4120CT2201

CSED General Information

Ring vs. Ringless Type

There are two types of electrical meter socket enclosures: ring enclosures and ringless enclosures. Although the ring and ringless types serve the same purpose, there are some physical variances between the two. These distinctions are based on the utility requirements of the installation's geographic location.

The following are factors to consider:

Way to secure the meter to the socket

The ring style employs a specially shaped ring that connects the enclosure's meter curl and the meter. These rings are offered in two styles: snap and screw. The retainer for ringless style metering is the cover, which has an embossment for the meter. After all work has been done and the meter has been fastened, a sealing or locking mechanism is placed in either form.

Region

The type of meter enclosure to be used for a certain application is decided by the electrical utility company operating in that location. Ring style metering is prevalent in the western region, but ringless metering is prevalent in the eastern region.

Bypass type

A bypass is a mechanism that only the utility can install to ensure that the flow of power is not disrupted when the meter is removed for maintenance. In most cases, a bypass is not available in residential applications. A bypass, on the other hand, may be employed if the regulating utility approves it for a unique use that does not require the electrical current to the residence to be interrupted.

A bypass is required in commercial applications because a power outage would cause problems for the business. Depending on whether the meter is ring or ringless, different bypasses are available.

Ring type bypass type Test block bypass (Available only for EZM)
The technician manually installs a set of bypass connectors extending from the line to load side connectors feeding to and from the meter being tested. Once the jumpers are in place, current carrying flat washers are removed from each phase and at this point the meter is bypassed, or isolated from the circuit.
Manual bypass
Consists of a threaded stud and keps nut on the line side bussing and the load side bussing, on each phase that will accept a utility company supplied jumper.
Ringless Bypass type Horn bypass
Short bus connectors extend upward from the line side and downward from the load side meter socket jaws. The ends of these bus connectors give the appearance of horns. One jumper cable per phase is manually installed by a qualified service technician creating a path for current to flow once the meter is removed from the socket.
Lever bypass
It is supplied with a swing arm or lever extending from the right side of the meter socket. Once the ringless meter socket cover is removed, this dual function lever may be manually rotated upward to engage bypass rotor blades into line and load bypass jaws allowing current to flow through the meter socket with the meter in or out of the meter socket.
The second feature this lever provides is a jaw release function. By rotating the lever up as far as possible the spring-loaded meter socket jaws are spread open for ease of meter installation or removal.
The third aspect of this lever is that it prevents the cover from being installed when the bypass is operational, stopping current flow while no meter is present.

Enclosure and Knockout Information

Knockouts
Symbol A B C D E F G H I J
Conduit size (in.) 1/2 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 4
NOTE: See each catalog number’s associated technical drawing online for additional dimensions and enclosure details.

Cat. No.

C2M200S (Shown)

RC200S

CM200S

RC2M200S

C4L200S

Cat. No.

C125RB (shown)

CQRB100CP

Cat. No.

SO1020M100S

Cat. No.

QC12L200C (Shown)

RC12L200C

Cat. No.

SC816D200C * (Shown)

RC816D200CH *

SC816D150C *

Cat. No.

SC8L125F (Shown)

SC1624M100F

SC1624M125F

Cat. No.

SC2040M200PS (Shown)

SC12L200S

SC816F200PS

SC42M200PS (37.30)

SC3042M200PS (32.12)

Cat. No.

SC2040M200PF (Shown) (38.40)

SC816F200PF (38.40)

SC2040M125PF (38.40)

SC3042M200PF (42.60)

SC3042M225PF (42.60)

Cat. No.

SU2040D300PCB (Shown) *

SU2040D400PFN*

SU2040D300PFB*

RU2040D400PCL*

SU2040D400PCB*

RU2040D400PCLX*

SU2040D400PFB*

CU816D400PCB*

SU2040D400PCN*

CU816D400PCN*

Cat. No.

QU816D400PSL (Shown)

QU816D400PCL*

QU816D400PCLX*

Cat. No.

CUM400CB*

Cat. No.

QUM400CL*

General Information and Application Data

Circuit Breakers for use with Meter Mains and All-in-One Devices

Rating (A)

HOM, 1P

HOM, 2P

QO 1P

QO 2P

QO -VH 1P

QO -VH 2P

QOM1 -VH 2P

QOM2 -VH 2P

QDL 2P *

*

Cat. No.(DE2A)

Cat. No. (DE2A)

Cat. No. (DE2A)

Cat. No. (DE2A)

Cat. No. (DE2A)

Cat. No. (DE2A)

Cat. No. (DE3D)

Cat. No. (DE3D)

Cat. No. (DE2A)

10

QO110

15

HOM115

QO115

QO115VH

20

HOM120

QO120

QO120VH

25

HOM125

QO125

QO125VH

30

HOM130

HOM230

QO130

QO230

QO130VH

QO230VH

35

HOM235

QO135

QO235

40

HOM140

HOM240

QO140

QO240

QO240VH

45

HOM245

QO145

QO245

50

HOM150

HOM250

QO150

QO250

QO250VH

QOM50VH *

60

HOM260

QO160

QO260

QO260VH

QOM60VH

70

HOM270

QO170

QO270

QO270VH

QOM70VH

QDL22070

80

HOM280

QO280

QO280VH

QOM80VH

QDL22080

90

HOM290

QO290

QO290VH

QOM90VH

QDL22090

100

HOM2100

QO2100

QO2100VH

QOM100VH

QOM2100VH

QDL22100

110

HOM2110

QO2110

QO2110VH

QOM110VH

QDL22110

125

HOM2125

QO2125

QO2125VH

QOM125VH

QOM2125VH

QDL22125

150

HOM2150BB

QO2150

QO2150VH

QOM2150VH

QDL22150

175

HOM2175BB

QO2175

QO2175VH

QOM2175VH

QDL22175

200

HOM2200BB

QO2200

QO2200VH

QOM2200VH

QDL22200

225

QOM2225VH

NOTE:

The VH stands for "very high". It refers to the interrupt rating (AIC), which is 22 kAIC, as opposed to the standard 10 kAIC.

Accessories and Hubs

Hubs

Square D equipment with NEMA 3R rainproof construction, utilizes hubs listed below. Hubs are suitable for use with conduit having ANSI standard taper pipe thread.

A: type hubs are supplied with four 12–24 x 3/4 in. slotted hex-washer head screws.

A–L: type hubs are supplied with four 1/4– 20 x1/2 in. slotted screws. An adapter plate is required to allow use of A hubs on A-L size hub openings: catalog number AAP.

B: type hubs will accept ¾ through 2½ in. conduit sizes without the use of reducers. Off-center conduit thread openings and elongated mounting holes provide quick and easy adjustment to eliminate costly conduit offsets and bends. B300 and B400 are designed for mounting in field cut opening. Includes gasket and four mounting bolts and nuts.

Hubs

Hub Series Conduit Size (inches) Cat. No.
Closing Plate for A Hub opening ACP

A

1

A100

1.25

A125

1.5

A150

2

A200

2.5

A250

Adapter plate to allow use of A Hubs on A–L size hub openings

AAP

Closing Plate for A–L Hub opening

ACPL

A-L

2

A200L *

2.5

A250L

3

A300L

3.5

A350L

4

A400L

Closing Plate for B Hub opening

BCAP

B

0.75

B075

1

B100

1.25

B125

1.5

B150

2

B200

2.5

B250

B300

3

B300

Series A Hubs

Equipment with provisions for A Hubs:

  • Individual Meter Sockets, Class 4131

  • Horizontal Ganged Meter Sockets, Class 4121

  • Combination Service Entrance Devices, Class 4119/4120

Bolt-on hub supplied with four 12–24 x 3/4 inch slotted hex-washer head screws.

Series A Hubs

Hub Catalog Number

Conduit size (in.)

A

B

in.

mm

in.

mm

A100

1

0.94

24

0.44

11

A125

1.25

1

25

0.44

11

A150

1.5

1.25

32

0.5

13

A200

2

1.5

38

0.5

13

A250

2.5

1.69

43

0.44

11

Series A – L Hubs

Equipment with provisions for A-L Hubs:

  • Individual Meter Sockets, Class 4131

  • Horizontal Ganged Meter Sockets, Class 4121

  • Combination Service Entrance Devices, Class 4119/4120

Bolt-on hub supplied with four 1/4-20 x 1/2 inch slotted screws.

Adapter plate required to allow use of A hubs on A-L size hub openings: catalog number AAP.

Series A – L Hubs

Hub Catalog Number

Conduit size (in.)

A

B

C

in.

mm

in.

mm

in.

mm

A200L

2

1.94

49

0.94

24

4.63

118

A250L

2.50

2

51

0.88

22

4.63

118

A300L

3

2.13

54

0.63

16

5.00

127

A400L

4

2.5

64

0.5

13

5.00

127

QO/Homeline CSED Accessories

Solar Ready Kits Field-installable Lug Kit Enabling a Supply-Side Source Connection in Accordance with NEC 705.11

Catalog Number

Description

SR69064AF * *

Solar Ready Kit for Type SC semiflush mounted Solar ready devices (includes lugs and replacement UL67 barrier)

SR69064AS * *

Solar Ready Kit for Type SC surface mounted solar ready devices (includes lugs and replacement UL67 barrier)

SRKUGMM * *

Solar Ready Kit for UG 200 A max. meter mains CU/QU48, CU/QU816, SU/RU48, and SU/RU816

Generator Circuit Breaker Interlock kit Interlocks Main Service Disconnect and Generator Circuit Breaker (Order Separately)

Catalog Number

Description

RCGK2 *

Homeline CSED devices RC816F, RC2040M, SO2040M containing suffix C or CH

QCGK3 *

QO CSED Devices QC816F, QC2442M containing suffix C or CH

RUSUGK *

Homeline SU/RU48 and SU/RU816 - 200 A max. meter mains

QUCUGK *

QO CU/QU48 and CU/QU816 - 200 A max. meter mains

Meter Socket Cover Plate Used to Help Inside of Meter Socket Enclosures

Catalog Number

Description

29007 * *

Lexan meter socket cover plate for ring and ringless type Meter Mains and All -In-Ones

RSG4 * *

Metallic meter socket closing plate for ringless sockets

Sealing Rings Used in Ring Type Meter Mains and All-in-Ones

Catalog Number

Description

2920910001 * *

Snap type aluminum (std.)

29008W * *

Screw type aluminum

ARP00026 * *

Snap type stainless steel

Semiflush Flange Kits Convert Surface Mount to Semi-flush Mount

Catalog Number

Description

SC200F *

Meter Mains: SC816D150/200C and RC816D200CH All-in-Ones: SC2040M200C

FK400 * *

For ring and ringless-type Meter Mains and All-in-Ones (400 A Only)

Lug Kits

Catalog Number

Description

CMELK4 * *

Lug Kit includes four lugs, for use with 2 AWG 600 kcmil Ai/Cu conductors. Lugs are for standard two-hole mounting. Meter main and all-in-one units supplied with two studs per phase and neutral will accept one lug per phase and neutral. Not for use on 400 A devices with “K” suffix.

LK100AN *

Field -installed for 6–2/0 Ai/Cu AWG wire. For meter main types: RC, SC, QC and all -in-one types: SC, SU, QC, RC

Filler PlatesFast to install, snap -in type

Catalog Number

Description

QOFP *

Use on meter main types: QC, CU and all-in-one types: QC to fill unused branch circuit breaker opening

HOMFP *

Use on meter main types: RC, SC and all-in-one types: SC, RC, SU to fill unused branch circuit breaker opening

Other Accessories

Catalog Number

Description

5J * *

Fifth Jaw Kit for meter main types: C, RC, SC, QC and all-in-one types: SC, SU (100–225 A), QC, RC, SO

BMK2Q400 * *

Branch Circuit Breaker Field Installation Kit for two Q -Frame circuit breakers (QBL, QDL, or QGL, order separately). For CUM400CB, QUM400CL or QUM400CK - includes two mounting pans, four wires.

MMHB * *

Bypass (Horn Type) for ringless type meter mains and all-in-ones (100 –200 A) (except for RC8L125S, RC1624M100S and RC1624M125S –use RCHB).

MMLRK * *

Anti-Inversion Kit . For use ONLY on 400 A meter mains and all-in-ones with lever bypass.

OCK400 * *

Overhead feed through for 400 A ring - and ringless-type meter mains and all-in-ones.

OHBL * *

Overhead Barrier Tunnel Kit for lever bypass RC/QC devices

SCBRLLOCK * *

Barrel Lock Kit (Barrel Lock not included), supplied with bracket and mounting screw, refer to listings for where used.

PK49SP * *

Touch -up paint (ASA49 Gray)

Surge Protective Devices (SPD)

Square D Whole Home Surge Protection blocks the voltage spikes at the load center, providing downstream protection for all your connected devices. Square D Surge Protective Devices have been developed based on decades of expertise and industry-leading technology, making it a trusted brand among homeowners and electrical contractors alike.

How do you decide which device is best for your home? Consider the following when working with your electrical contractor.

Load Center and CSED Surge Protective Devices

Cat. No.

Description

Surge Current per Phase (kA)

1 phase - 3 wire

QO2175SB

QO Surgebreaker

22.5

HOM2175SB

HOM Surgebreaker

22.5

SDSA1175

1Ø3W —120/240 V Compact SPD

36

QO250PSPD

QO Plug -on Neutral SPD

50

HOM250PSPD

HOM Plug -on Neutral SPD

50

HEPD25

Surge Arrest Whole Home Electronic Protection

25

HEPD50

Surge Arrest Whole Home Electronic Protection

50

HEPD80

Surge Arrest Whole Home Electronic Protection

80

SDSB80111

Surgebreaker Plus (all -in-one protection for appliances, Ethernet, and telephone)

80

Load Center and CSED Surge Protective Devices (Mounting Kits)

Cat. No. Description Surge Current per Phase

QOSAMK

SDSA1175 Mount Kit

HEPD25MKF

HEPD25 Flush Mount Kit

HEPD58MKF

HEPD50 and HEPD80 Flush Mount Kit

Whole Home Surge Protection

Plug-on Neutral SPD for QO (QO250PSPD) and Homeline (HOM250PSPD)

UseQO250PSPD for QO load centers, combination devices (CSEDs) and NQ panelboards. HOM250PSPDfor Homeline load centers and combination devices (CSEDs)

Feature – Plug-on Neutral connectivity, no wiring needed

Installation Flexibility – NEMA 1 (Indoor)

Surge Current Capacity – 50 kA

Standards – UL Listed 1449, 4th Edition and CSA Certified

Warranty – 5 Year / $50,000 connected equipment limited warranty



 

SDSA1175

 

Hard-Wire Whole House Surge Protective Device (SDSA1175)

Use – Suitable for Use in Service Entrance locations: Meets Requirements of NEC Article 280

Feature – Coordinated Fuse Technology

Installation Flexibility – NEMA 4X (Indoor & Outdoor)

Surge Current Capacity – 36 kA

Standards – UL Listed 1449, 4th Edition and CSA Certified

Warranty – 2 Years

Surgebreaker for QO (QO2175SB) and Homeline (HOM2175SB)

Use – QO2175SB for QO load centers, combination devices and NQ panelboards. HOM2175SB for Homeline load centers and combination devices

Installation Flexibility – NEMA 1 (Indoor)

Surge Current Capacity – 22.5 kA per phase

Standards – UL Listed 1449, 4th Edition and CSA Certified

Warranty – 3 year / $10,000 connected equipment limited warranty

Home Electronics Protective Device (HEPD25, HEPD50, HEPD80)

Use – Small, affordable whole house surge suppression that can easily be mounted to Square D and competitors load centers

Installation Flexibility – NEMA 4X (Indoor & Outdoor). Easy-to-install, optional flush mount kit for a professional look when installed in a finished wall (HEPD25MKF, HEPD58MKF)

Surge Current Capacity – 25 kA (HEPD25), 50 kA (HEPD50) and 80 kA (HEPD80)

Standards – UL Listed 1449, 4th Edition and CSA Certified

Warranty – 3 Year / $30,000 (HEPD25) or 3 Year / $50,000 (HEPD50) or 5 Year / $75,000 (HEPD80) connected equipment limited warranty

Surgebreaker Plus Whole House Surge Protector (SDSB80111)

Use – Mounts directly to any load center from any manufacturer

Feature – Removable modules (cable, Ethernet, and telephone) allow quick and easy installation customizing

Installation Flexibility – NEMA 1 (Indoor)

Surge Current Capacity – 80 kA

Standards – UL Listed 1449, 4th edition

Warranty – 5 Year / $100,000 connected equipment limited warranty

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.