General Purpose—NEMA Type 1 Painted Wireways
Application
General Purpose—NEMA Type 1 Painted Wireway is designed to protect electrical wiring from dust, dirt, oil, and water. All sections and fittings are completely open on one side so wires and cables can be laid in along an entire wireway run. No pulling through of wires or cables is required with this design.
A complete selection of sections and fittings is available in six sizes
| Inches | Millimeters |
|---|---|
| 2.50 x 2.50 | 64 x 64 |
| 4.00 x 4.00 | 102 x 102 |
| 6.00 x 6.00 | 152 x 152 |
| 8.00 x 8.00 | 203 x 203 |
| 10.00 x 10.00 | 254 x 254 |
| 12.00 x 12.00 | 305 x 305 |
Construction
General Purpose—NEMA Type 1 Painted Wireway construction consists of:
-
16 gauge galvanized steel covers and bodies in sizes:
-
2.50 x 2.50 in. (64 x 64 mm)
-
4.00 x 4.00 in. (102 x 102 mm)
-
6.00 x 6.00 in. (152 x 152 mm)
-
-
14 gauge galvanized steel covers and bodies in sizes:
-
8.00 x 8.00 in. (203 x 203 mm)
-
10.00 x 10.00 in. (254 x 254 mm)
-
12.00 x 12.00 in. (305 x 305 mm)
-
-
Available with knockouts or without knockouts in sizes:
-
2.50 x 2.50 in. (64 x 64 mm)
-
4.00. x 4.00 in. (102 x 102 mm)
-
6.00 x 6.00 in. (152 x 152 mm)
-
-
Available without knockouts in sizes:
-
8.00 x 8.00 in. (203 x 203 mm)
-
10.00 x 10.00 in. (254 x 254 mm)
-
12.00 x 12.00 in. (305 x 305 mm)
-
-
Patented hidden hinge permits the screw-cover arrangement to be converted to a hinge-cover system on all sizes except 12.00 x 12.00 in. (305 x 305 mm), where hold-down screws are on BOTH sides of the wireway
-
Open-top assembly protection for wire and cable insulation that could be damaged in a pull-through wiring system
-
Knockouts on wireway sides
-
Adapters available for connection to other brands of wireway
Type LDB ANSI 49 Gray Polyester Powder Finish
| Components | 2.50 x 2.50
in. (64 x 64 mm) |
4.00 x 4.00
in. (102 x 102 mm) |
6.00 x 6.00
in. (152 x 152 mm) |
8.00 x 8.00 in. (203 x 203 mm) |
10.00 x 10.00 in. (254 x 254 mm) |
12.00 x 12.00 in. (305 x 305 mm) |
|||
|---|---|---|---|---|---|---|---|---|---|
| Catalog Number | Catalog Number | Catalog Number | Catalog Number | Catalog Number | Catalog Number | ||||
| With Knockouts | Without Knockouts | With Knockouts | Without Knockouts | With Knockouts | Without Knockouts | Without Knockouts | Without Knockouts | Without Knockouts | |
| 1 ft. Length | |||||||||
| 2 ft. Length | |||||||||
| 3 ft. Length | |||||||||
| 4 ft. Length | |||||||||
| 5 ft. Length | |||||||||
| 6 ft. Length | — | — | — | ||||||
| 10 ft. Length | |||||||||
| 90° Elbow | — | — | — | ||||||
| 90° Sweep Elbow | — | — | — | ||||||
| 45° Elbow | — | — | — | ||||||
| Tee | — | — | — | ||||||
| Junction Box | — | — | — | ||||||
| Telescope Fitting | — | — | — | ||||||
| Connector* | — | — | — | ||||||
| Drop Bracket Hanger | — | — | — | ||||||
| Support Hanger | — | — | — | ||||||
| Closing Plate | * | * | * | ||||||
| Panel Adapter | — | — | — | ||||||
| Open Adapter | — | — | — | ||||||
| Reducer | — | — | — | — | |||||
| — | — | — | — | — | — | — | — | ||
| Adapter to “LD”* | — | — | — | — | |||||
Number of Knockouts for Varying Lengths of 2.5-, 4-, and 6-in. Wireways
| Number of Knockouts | ||||
|---|---|---|---|---|
| Catalog Number | 0.50–0.75 in. (13–19 mm) |
1.00–1.25 in. (25–32 mm) |
F | |
| in. | (mm) | |||
| 8 | — | 1.06 | (27) | |
| 4 | 4 | 1.62 | (41) | |
| 4 | 4 | 1.62 | (41) | |
| 16 | — | 1.06 | (27) | |
| 8 | 8 | 1.62 | (41) | |
| 8 | 8 | 1.62 | (41) | |
| 24 | — | 1.06 | (27) | |
| 12 | 12 | 1.62 | (41) | |
| 12 | 12 | 1.62 | (41) | |
| 32 | — | 1.06 | (27) | |
| 16 | 16 | 1.62 | (41) | |
| 16 | 16 | 1.62 | (41) | |
| 40 | — | 1.06 | (27) | |
| 20 | 20 | 1.62 | (41) | |
| 20 | 20 | 1.62 | (41) | |
| 80 | — | 1.06 | (27) | |
| 40 | 40 | 1.62 | (41) | |
| 40 | 40 | 1.62 | (41) | |
Finish
Industry Standards
General Purpose—NEMA Type 1 Painted Wireway is in compliance with the following industry standards:
-
UL Listed to File E27524, 870
-
NEMA/EEMAC Type 1
-
CSA Listed to File LL42184, Type 1
-
IEC 60529, IP30
Wireway Components
The Wireway Sections and Fittings Sample Layout illustrates how most of the General Purpose—NEMA Type 1 Painted Wireway sections and fittings could be used in an actual wireway run. The covers have been omitted to present the lay-in feature more clearly. Many different sections and fittings can be combined in any configuration desired.
Wireway sections and fittings are rigidly joined together with connectors. The top member swings aside to retain the lay-in feature. A connector is required at each wireway joint except at telescope fittings, panel adapters, open adapters, closing plates or reducers. Connectors must be ordered separately.
| 1.38 in. (35 mm) on: | 2.00 in. (51 mm) on: |
|---|---|
| 2.00 x 200 in. (51 x 51 mm) | 8.00 x 8.99 in. (203 x 203 mm) |
| 4.00 x 4.00 in. (102 x 102 mm) | 10.00 x 10.00 in. (254 x 254 mm) |
| 6.00 x 6.00 in. (152 x 152 mm) | 12.00 x 12 in. (305 x 305 mm) |
Dimensions for Wireway Components
| A x B | C | G | H | J | K | L | M | N | P | R | S | T | U | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) | in. (mm) |
| 2.50 x 2.50 (64 x 64) | 12.00 (305) | — | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 4.50 (114) | 2.75 (70) | 2.25 (57) | 2.25 (57) | 7.91 (201) | 4.62 (117) | 8.50 (216) | 4.50 (114) | 3.38 (86) | 7.25 (184) | 3.75 (95) | 3.25 (83) |
| 4.00 x 4.00 (102 x 102) | 12.00 (305) | 18.00 (455) | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 6.00 (152) | 3.38 (86) | 2.50 (64) | 3.00 (76) | 9.41 (239) | 6.12 (155) | 10.50 (267) | 6.00 (152) | 4.12 (105) | 9.25 (235) | 4.50 (114) | 4.00 (102) |
| 6.00 x 6.00 (152 x 152) | 12.00 (305) | 18.00 (455) | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 8.00 (203) | 4.25 (108) | 3.00 (76) | 4.00 (102) | 11.34 (288) | 8.12 (206) | 15.00 (381) | 7.12 (181) | 5.12 (130) | 13.75 (349) | 5.50 (140) | 5.00 (127) |
| 8.00 x 8.00 (203 x 203) | 12.00 (305) | 18.00 (455) | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 10.00 (254) | 5.06 (129) | 3.38 (86) | 5.00 (127) | 13.44 (341) | 10.12 (257) | 21.00 (533) | 10.81 (275) | 7.00 (178) | 13.75 (349) | 7.75 (197) | 6.00 (152) |
| 10.00 x 10.00 (254 x 254) | 12.00 (305) | — | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 12.00 (305) | 6.00 (152) | 3.75 (95) | 6.00 (152) | 15.62 (395) | 12.12 (308) | 22.00 (559) | 13.18 (335) | 8.38 (213) | 13.75 (349) | 10.25 (260) | 7.00 (178) |
| 12.00 x 12.00 (305 x 305) | 12.00 (305) | — | 24.00 (610) | 36.00 (914) | 48.00 (1219) | 60.00 (1524) | 72.00 (1828) | 120.00 (3048) | 14.00 (356) | 6.75 (171) | 4.25 (108) | 7.00 (178) | 17.44 (443) | 14.12 (359) | 23.00 (584) | 15.56 (395) | 9.78 (248) | 13.75 (349) | 12.50 (318) | 8.00 (203) |
Accessories
Touch-up paint (order no. PK49SP)