5100CT0101

Raintight—NEMA Type 3R Wireway

Application

Raintight—NEMA Type 3R Wireway is designed to protect electrical wiring in outdoor installations against rain, sleet, and snow or indoors against dripping water. All sections and fittings are completely open on one side so wires and cables can be laid in along an entire wireway run. No pulling through of wires or cables is required with this design.

Raintight Lay-in—NEMA Type 3R Wireway

A complete selection of sections and fittings is available in three sizes:

Inches Millimeters
4.00 x 4.00 102 x 102
6.00 x 6.00 152 x 152
8.00 x 8.00 203 x 203

Construction

Raintight NEMA —Type 3R Wireway construction consists of:

  • 16 gauge galvanized steel straight sections in sizes:

    • 4.00 x 4.00 in. (102 x 102 mm)

    • 6.00 x 6.00 in. (152 x 152 mm)

  • 14 gauge galvanized steel straight sections in size:

    • 8.00 x 8.00 in. (203 x 203 mm)

NOTE: All other components of this product line are 14 gauge steel.
  • Open top assembly protection for wire and cable insulation that might otherwise be damaged in a pull through wiring system

  • Self-connecting system with minimum usage of fasteners

  • Removable covers held firmly closed with quick-release latches to maintain rain-tightness throughout

  • Quick-release cover latches permit immediate access to wireway interior

Catalog Numbers—Raintight Wireway

Description 4.00 x 4.00 in.
(102 x 102 mm)
6.00 x 6.00 in.
(152 x 152 mm)
8.00 x 8.00 in.
(203 x 203 mm)
1 ft. Length

LDRB41M

LDRB61M

LDRB81M

5 ft. Length

LDRB45M

LDRB65M

LDRB85M

10 ft. Length

LDRB410M

LDRB610M

LDRB810M

90° Elbow

LDRB490L

LDRB690L

LDRB890L

30° Sweep Elbow

LDRB430SE

LDRB630SE

LDRB830SE

Tee

LDRB4T

LDRB6T

LDRB8T

Junction Box

LDRB4J

LDRB6J

LDRB8J

Panel Adapter

LDRB44A

LDRB66A

LDRB88A

Connector*

LDRB4C

LDRB6C

LDRB8C

Closing Plate

LDRB4CP

LDRB6CP

LDRB8CP

Drop Hanger

LDRB4DH

LDRB6DH

LDRB8DH

Wall Hanger

LDRB4WH

LDRB6WH

LDRB8WH

Reducer

LDRB64R

LDRB86R

Finish

Raintight—NEMA Type 3R Wireway is furnished in ANSI 49 gray polyester powder finish over galvanized steel.

Industry Standards

Raintight—NEMA Type 3R Wireway is in compliance with the following industry standards:

  • NEMA/EEMAC Type 3R

  • IEC 60529, IP32

Wireway Components

The Raintight—NEMA Type 3R Wireway Sample Layout illustrates how most of the Raintight—NEMA Type 3R Wireway sections and fittings could be used in an actual wireway run. Many different sections and fittings can be combined into any configuration needed.

Raintight—NEMA Type 3R Wireway Sample Layout

Straight Section

Available in lengths from 1 ft. (30 cm) to 10 ft. (305 cm).

90° Flush Tee

Use wherever flush mounting against a vertical surface is required.

30° Sweep Elbow

When a large radius is needed, use this sweep elbow.

90° Elbow-Tee-Cross

Use when there are four branches. It can be used as a 90° Elbow or a 90° Flush Tee by adding Closure Plates.

90° Elbow

Used whenever a right-angle installation is needed.

Panel Adapter

Allows the wireway to be securely connected to an enclosure.

Closing Plate

Closes the end of a wireway section or run.

Reducer

Used to reduce to a smaller wireway size.

Connector

Used to rigidly join fittings to straight sections.

Drop Hanger

Used to support a wireway run.

Bracket Hanger

Used to support a wireway run.

Wall Hanger

Used to support a wireway run.

Dimensions for Wireway Components

A x B C G K N O P Q S T U V W
in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm) in. (mm)
4.00 x 4.00 (102 x 102) 12.00 (305) 60.00 (1524) 120.00 (3048) 16.00 (406) 16.00 (406) 13.00 (330) 16.00 (406) 10.00 (254) 10.00 (254) 9.50 (241) 4.50 (114) 1.25 (31) 5.00 (127) 5.00 (127)
6.00 x 6.00 (152 x 152) 12.00 (305) 60.00 (1524) 120.00 (3048) 18.00 (457) 18.00 (457) 13.00 (330) 18.00 (457) 12.00 (305) 12.00 (305) 14.00 (356) 5.50 (140) 1.25 (31) 7.00 (178) 7.00 (178)
8.00 x 8.00 (203 x 203) 12.00 (305) 60.00 (1524) 120.00 (3048) 20.00 (508) 20.00 (508) 13.00 (330) 20.00 (508) 14.00 (356) 14.00 (356) 14.00 (356) 8.00 (203) 1.25 (310) 9.00 (229) 9.00 (229)
NOTE: All dimensions are to outside surfaces.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.