5230CT9601

Factory Assembled Trench Duct

Straight Lengths

Straight Lengths

Straight Length
(Cover Plates shipped separately)

  1. Standard length of trench duct is 10 ft. (3 m). Cover plates are shipped separately.

  2. Features of trench duct are as follows:

    1. Trench duct width is cover plate width.

    2. Tub width is trench duct width less 1.875 in. (48 mm).

    3. Overall width (bottom flange to flange) is 3 in. (76 mm) wider than trench duct width.

    4. Standard depth is adjustable from 2.375–3.375 in. (61–86 mm). Also available as standard depth adjustable from 3–4 in. (76–102 mm). Other depths available.

    5. Tees, crosses, and horizontal elbows are shipped complete with cover plates assembled.

    6. Gray vinyl tile trim is furnished as standard. Aluminum is available when requested.

  3. The following features are available:

    1. Cover plate support post.

    2. Double tile trim on two sides of covers.

    3. Double tile trim on four sides of covers.

    4. Tunnels in horizontal elbows, tees and crosses

Straight Length Cover Plate Dimensions

Trench Width Cover Plate Width–A Bottom Plate Width–B Tub Width–C Tub Assembly Length
in. mm in. mm in. mm in. mm in. mm
6 152 6 152 9 229 4.1 104 120 3048
9 229 9 229 12 305 7.1 180 120 3048
12 305 12 305 15 381 10.1 257 120 3048
18 457 18 457 21 533 16.1 409 120 3048
24 610 24 610 27 686 22.1 561 120 3048
30 762 30 762 33 838 28.1 714 120 3048

Straight Length Coverplate

Legend—Straight Length Cover Plates

A Cover plate screw slot
B Cover plate gasket
C Adjusting screw—5 per rail
D 0.125 in (3 mm) wide—reversible tile trim
E Concrete locking lug
F Adjustable height partition
G Plastic sound dampener

Cover Plates (ordered separately)

Cover Plates (ordered separately)

Cover Plates

Catalog Number Width–W Length–L
in. mm in. mm

RCP0624

6 152 24 610

RCP0924

9 229 24 610

RCP1224

12 305 24 610

RCP1824

18 457 24 610

RCP2424

24 610 24 610

RCP3024

30 762 24 610

Horizontal Elbow

Horizontal Elbow

Horizontal Elbow Dimensions

Catalog Number Width   Weight  
in. mm Lbs. Kg.

RHV062100009

6 152 8 4

RHV092100012

9 229 15 7

RHV122100015

12 305 23 10

RHV182100021

18 457 43 20

RHV242100027

24 610 70 32

RHV302100033

30 712 100 45

Dimensions

Trench Width Cover Plate Width–A Bottom Plate Width–B Tub Width–C
in. mm in. mm in. mm in. mm
6 152 6 152 9 229 4.1 104
9 229 9 229 12 305 7.1 180
12 305 12 305 15 381 10.1 257
18 457 18 457 21 533 16.1 409
24 610 24 610 27 686 22.1 561
30 762 30 762 33 838 28.1 714
NOTE: Cover plates are furnished in place as part of these devices
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.