80043-741-03

Appendix 2: Accessory Kits

Equipment Ground Bar Kits

Equipment ground bar kits, suitable for copper or aluminum wire, meet the grounding needs of NF panelboards.

Equipment Ground Bar Kits Specifications

Panelboard Use Ground Bar Kit Catalog Number
Branch Circuit Mains Rating Aluminum* Copper*
1–42

800 A Maximum

(1) PK27GTA

(1) PK27GTACU

54–84

(2) PK27GTA

(2) PK27GTACU

Ground bar mounting locations are identified by the ground symbol stamped into the back wall of the enclosure.

Sub-Feed Lug Kits 125–400 A Panelboards

Sub-feed main lugs are available for 125, 250, or 400 A applications.

Sub-Feed Lugs kits for 125–400 A Panelboard Applications

Main Amps Kit Catalog Number Maximum Circuits
125

NF125SFL

18, 30
250

NF250SFL

30, 42, 54, 66, 84
400

NF400SFL

30, 42, 54, 66, 84

Main Lug Kits

Mechanical Lug Kits — Aluminum

Panelboard Amps Kit Catalog Number Wire Size Al/Cu (mm2)
125 Standard

#6 AWG–350 kcmil

250 Standard (13.3–177.3 mm2)
250 Standard
400 Standard

(1) 1/0 AWG–750 kcmil
(2) 1/0 AWG–350 kcmil
([1] 53.48–380 mm2)
([2] 53.48–177.3 mm2)

600 Standard

(2) 1/0 AWG–750 kcmil
([2] 53.48–380 mm2)

800 Standard

(3) 1/0 AWG–750 kcmil
([3] 53.48–380 mm2)

Mechanical Lug Kits — Copper

Panelboard Amps Kit Catalog Number Wire Size Al/Cu (mm2)
125

NFCUM1

#6 AWG–350 kcmil

(13.3–177.3 mm2)
250

NFCUM2

400

NFCUM4

(1) 1/0 AWG–750 kcmil
(2) 1/0 AWG–350 kcmil
([1] 53.48–380 mm2)
([2] 53.48–177.3 mm2)

600

NFCUM6

(2) 1/0 AWG–750 kcmil
([2] 53.48–380 mm2)

Versa-Crimp Compression Lug Kits — Aluminum

Panelboard Amps Kit Catalog Number Wire Size Al/Cu (mm2) Crimp Tool
125

NFALV1

#4 AWG–300 kcmil
(21.15–152 mm2)

VC6
250

NFALV2

250–350 kcmil
(126.7–177.3 mm2)

400

NFALV4

(2) 2/0 AWG–500 kcmil
([2] 67.43–253.4 mm2)

600

NFALV6

Versa-Crimp Compression Lug Kits — Copper

Panelboard Amps Kit Catalog Number Wire Size Al/Cu (mm2) Crimp Tool
125

NFCUV1

#6 AWG–1/0 kcmil
(13.30–53.48 mm2)

VC6-3
250

NFCUV2

(1) 2/0 AWG–300 kcmil
([1] 67.43–152 mm2)

VC6-FT, VC7,
VC7-FT, VC8
400

NFCUV4

(1) 400–750 kcmil
([1] 202.7–380 mm2)

600

NFCUV6

(2) 250–500 kcmil
([2] 126.7–253.4 mm2)

VC6 Series

Oversized Neutral Lug Kits for 125–800 A Panelboards

Oversized neutral lug kits are available for applications where termination conductors of 3 AWG or larger are required for the neutral.

Oversized Neutral Lug Kits for 125–800 A Panelboards Specifications

Circuit Breaker Rating Kit Catalog Number Wire Size AWG Al/Cu (mm2)
70 A

QO70AN

(1) #12–#2 Al
([1] 3.3–33.6 mm2)

(1) #14–#4 Al/Cu
([1] 2.1–21.2 mm2)

80–100 A

QO1100AN

Use only use #3 (26.7 mm2) copper wire for 100 A branch circuit breaker applications.

*

(1) #4–#2 Al/Cu
([1] 21.2–33.6 mm2)

Line Side Barrier and Neutral Bonding Strap Kits

Based on the application and the adopted installation code, a line side barrier and neutral bonding strap may be required. Please select the appropriate barrier from the table below, based upon the main circuit breaker.

Catalog Number Contents Description
Line Lug Cover Neutral Bonding Strap

NFLALLC

NF LA/LH Line Lug Cover and Neutral Bonding Strap

NFHJLLC

NF H/J Line Lug Cover and Neutral Bonding Strap

NFPPLLLC

NF PowerPacT L Line Lug Cover and Neutral Bonding Strap

NFPPPLLC

PowerPacT P Line Lug Cover and Neutral Bonding Strap

NFEDBS

NF E Frame Line Lug Cover and Neutral Bonding Strap

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?