80043-741-03

Appendix 1: Specifications

Typical Wiring

NOTE: Do not use on 600 or 480 V, 3-phase 3-wire delta systems.

Panelboard Typical Wiring *

Voltage AC 1-Phase Panelboards 3-Phase Panelboards
Phase Wires Phase Wires
600Y/347 1 3 3 4
480Y/277 1 3 3 4
208Y/120 1 3 3 4
120/240 1 3
240* 1 2 3 3
240 1 3
240/120* 3 4 Delta

Integral Main or Sub-Feed (FI, KI, H, J, LA, LC, LH, EDB, EGB, EJB)

NF/NFOM 125–250 A Main Lugs or Main Circuit Breaker Diagram

NF 400–800 A Main Lugs or Main Circuit Breaker with or without Feed-Through Lugs Diagram

NF 400–800 A Main Circuit Breaker with Feed-Through Lugs or Sub-Feed Circuit Breakers Diagram

Typical NF Panelboard with Split Bus Diagram

Panelboard Ratings

Refer to local codes and standards for more information. The series rated system label is located in the bag assembly.

NOTE: 125 A ED/EG/EJ circuit breakers are 480Y/277 Vac maximum only.

Series Connected Circuit Breaker Ratings (RMS Symmetrical)

  • Short circuit tests are conducted at 100-105% of the maximum rated voltage of the panelboard.

  • EDB-EPD, EGB-EPD and EJB-EPD suitable for 480Y/277Vac or 277 Vac only.

Max. System Voltage AC: 120, 120/240, 240

Max. Short Circuit Current Rating Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges
Circuit Breaker Abbreviation 1-Pole 2-Pole 3-Pole
65,000

EG, BG, HG, JG, LG, LH, MH

EDB

15–70 A

15–125 A

15–125 A

EG ECB-G3

15–30 A

15–30 A

15–30 A

100,000

EJ, BJ, HJ, JJ, LJ

EDB, EGB

15–70 A

15–125 A

15–125 A

EJ, BJ, HJ, JJ

ECB-G3

15–30 A

15–30 A

15–30 A

125,000 HL, JL

EDB, EGB, EJB

15–70 A

15–125 A

15–125 A

HL, JL

ECB-G3

15–30 A

15–30 A

15–30 A

200,000

HR, JR, LR

EDB, EGB, EJB

15–70 A

15–125 A

15–125 A

HR, JR

ECB-G3

15–30 A

15–30 A

15–30 A

Class J or T (600 V) 200 A Max Fuses

ECB-G3

15–30 A

15–30 A

15–30 A

Max. System Voltage AC: 277, 480/277

Max. Short Circuit Current Rating Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges
Circuit Breaker Abbreviation 1-Pole 2-Pole 3-Pole
35,000

EG, BG, HG, JG, LG, LH

EDB

15–70 A

15–125 A

15–125 A

EG, BG, HG, JG, LG, LH

EDB-EPD

15–50 A

EG, BG, HG, JG

ECB-G3

15–30 A

15–30 A

15–20 A

65,000

EJ, BJ, HJ, JJ, LJ

EDB, EGB 15–70 A 15–125 A 15–125 A

EJ, BJ, HJ, JJ, LJ, LL

EDB-EPD, EGB-EPD 15–50 A
EJ, BJ, HJ, JJ ECB-G3 15–30 A 15–30 A 15–20 A
100,000 HL, JL, LL, DL EDB, EGB, EJB 15–70 A 15–125 A 15–125 A
HL, JL, LL EDB-EPD, EGB-EPD, EJB-EPD 15–50 A

Class J or T (600 V)
400 A Max Fuses

EDB, EGB, EJB 15–70 A 15–125 A 15–125 A

Class J or T (600 V)
400 A Max Fuses

EDB-EPD, EGB-EPD, EJB-EPD 15–50 A
200,000 HR, JR, LR EDB, EGB, EJB 15–70 A 15–125 A 15–125 A
HR, JR, LR EDB-EPD, EGB-EPD, EJB-EPD 15–50 A
HR, JR ECB-G3 15–30 A 15–30 A 15–20 A

Class J or T (600 V)
200 A Max Fuses

EDB, EGB, EJB 15–70 A 15–125 A 15–125 A

Class J or T (600 V)
200 A Max Fuses

EDB-EPD, EGB-EPD, EJB-EPD 15–50 A

Class J or T (600 V)
200 A Max Fuses

ECB-G3 15–30 A 15–30 A 15–20 A

Max. System Voltage AC: 347, 600Y/347

Max. Short Circuit Current Rating Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges
Circuit Breaker Abbreviation 1-Pole 2-Pole 3-Pole
18,000 HG, BG, JG, LG EDB 15–70 A 15–100 A 15–100 A
25,000 EJ, BJ, HJ, JJ, LJ, LH EDB, EGB 15–70 A 15–100 A 15–100 A
35,000 LC, LE, LX EDB, EGB, EJB 15–70 A 15–100 A 15–100 A
65,000 HR, JR EDB, EGB, EJB 15–70 A 15–100 A 15–100 A
LR EJB 15–70 A 15–100 A 15–100 A
200,000

Class J or T (600 V)
200 A Max Fuses

EDB, EGB, EJB 15–70 A 15–100 A 15–100 A

NF Panel Mission Critical Breaker Selectivity

Maximum SCCR
(RMS Symmetrical)
Integral or Remote Main Circuit Breakers Branch Circuit Breakers
Type* 1-Pole 2-Pole 3-Pole

Series Rated and Selective to 18 kA at 240 Vac

J-W, 250 A ED, EG, EJ 15–70 15–125 15–125

Series Rated and Selective to 7 kA at 480Y/277 Vac

J-W, 250 A ED, EG, EJ 15–70 70–125 70–125

Series Rated and Selective to 10 kA at 480Y/277 Vac

J-W, 250 A

ED, EG, EJ

15–60

15–60

15–60

Series Rated and Selective to 30 kA at 480Y/277 Vac or at 240 Vac

L-W, 250 A
L-W, 400 A
L-W, 600 A
ED, EG, EJ 15–70 15–125 15–125

Short Circuit Current Rating for Main Lug Interiors with Sub-Feed or Feed-Through Lugs

Main lug interiors equipped with sub-feed or feed-through lugs, where the device feeding the interior is unknown or not a Square D brand device, are rated to 25,000 RMS symmetrical amperes at 600Y/347 Vac maximum for three cycles. Use of one of the Square D brand circuit breakers of the correct ampere rating, listed as main circuit breakers in Integral Main or Sub-Feed (FI, KI, H, J, LA, LC, LH, EDB, EGB, EJB), ahead of these lugs will result in a rating equal to that of the circuit breaker.

CE Marking

  • Interiors with the “CE” mark meet the IEC 61439-1 and IEC 61439-2 standards.

  • Main lug interiors with the “CE” mark have been tested to withstand 10,000 RMS symmetrical amperes for 30 cycles.

  • Interiors with the “CE” mark must be used with ED circuit breakers that have been tested to IEC standards. This limits the circuit breakers used to the single pole EDB circuit breaker (see Digest for details).

  • Main circuit breaker interiors with the “CE” mark are limited to a maximum short circuit rating equal to the IEC rating of the main circuit breaker (see Digest for details). Main circuit breakers must be series rated with the EDB single pole circuit breakers.

Three-Point Latch Trim Front for NF Panelboard

NOTICE
HAZARD OF EQUIPMENT DAMAGE
For PowerPacT L-, M- and P-Frame Circuit Breakers install three-point latch trims.
Failure to follow these instructions can result in equipment damage.

Three-Point Latch Trim Front

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.