DUG_Smart Smoke Alarm 230 V_WH-00

Technical data

Power supply

110-240 V AC, 50 / 60 Hz

Back up battery life

10 years

Operating current

≤ 60 mA

Sensing type

Photoelectric. This alarm contains NO radioactive material.

Operating temperature

0 °C to 45 °C

Ambient humidity

5 % to 95 %

Cable interconnection

Max. 40 devices

Wireless interconnection

RF+Zigbee, max. 40 devices in one network

Terminal provisions

Active, Neutral, Loop, and Interconnect terminals, each accommodates 2 × 1.5 mm²

Operating frequency

Zigbee: 2405 - 2480 MHz

RF: 868 MHz

Wireless range

40 m indoor line of sight

Horn level

85 dB at 3 m

Mounting type

Mounting on ceiling only

Dimensions (H × W × D)

115 × 115 × 46 mm

Standard

EN 14604

Certification

Zigbee 3.0

Features certified by NF marking

Mounting

Wall Ceiling

Works with

Included battery
Mains power source

Battery life time

3 years 3 years 10 years
Non-replaceable

Individual alarm indicator

Yes No

Interconnection ability

Radio or Wire, Max. number of interconnected devices: 40 Intrusion center
Remote control

Suitable for installation in a mobile home

Yes No

Alarm silence facility

Yes No

Battery fault silence facility

Yes No
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.