990-5947B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Battery Breaker Kit GVSBBK20K80H Specifications

DANGER
hazard of electric shock, explosion, or arc flash
The battery breaker kit GVSBBK20K80H must only be used with the Galaxy VS UPS.
Failure to follow these instructions will result in death or serious injury.
Battery breaker LV438980
Maximum configuration 4 hour runtime
Battery type VRLA
Maximum voltage (V) 576
Maximum battery short-circuit level (kA) 35
Minimum short-circuit current to trip circuit breaker (A) 1250

Trip Settings

  20–60 kW 80 kW
Ir (A) 175 225
Im (A) 1250 1250

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364–5–52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper or aluminium conductors

  • Installation method C

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

  20–60 kW 80 kW
  Copper Aluminum Copper Aluminum
Battery +/- (mm2) 50 70 70 NA
Battery PE (mm2) 25 35 35 NA

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Battery Breaker Kit Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVSBBK20K80H 20 560 515 825

Environment

  Operation Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.