Specifications
| NOTICE |
|---|
|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Output Switch Specifications
DANGER |
|---|
|
hazard of electric shock, explosion or arc flash
This product must only be used with the Galaxy VS UPS.
Failure to follow these instructions will result in death or serious injury.
|
|
Rated operational current |
80 A |
|
Rated operational voltage |
600 V (max) |
|
Frequency |
50/60 Hz |
|
Pole description |
3P |
|
Short circuit capacity (Isc) |
20 kA |
Recommended Cables Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 3 AWG.
Failure to follow these instructions will result in death or serious injury.
|
Refer to the UPS installation manual for recommended cable sizes.
Torque Specifications
| Bolt size | Torque |
|---|---|
| M4 | 1.7 Nm (1.25 lb-ft / 15 lb-in) |
| M5 | 2.2 Nm (1.62 lb-ft / 19.5 lb-in) |
| M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
| M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
| M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
| M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) |
Output Switch Box Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVSOPT037 | 14 (31) | 600 (23.62) | 300 (11.81) | 160 (6.29) |
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C (32 °F to 104 °F ) | -25 °C to 55 °C (-13 °F to 131 °F) |
| Relative humidity | 0-95% non-condensing | 0-95% non-condensing |
| Elevation | 0-3000 m (0-10000 feet) | |
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
DANGER