990-72555-001

UPS for External Batteries

UPS Shipping Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20-50 kW UPS 400 V

235 (518)

1680 (66.14)

640 (25.2)

990 (38.98)

20-50 kW UPS with N+1 power module 400 V

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

60 kW UPS 400 V

263 (580)

1680 (66.14)

640 (25.2)

990 (38.98)

60-100 kW UPS with N+1 power module 400 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

80-100 kW UPS 400 V

275 (606)

1680 (66.14)

640 (25.2)

990 (38.98)

120 kW UPS 400 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

150 kW UPS 400 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

20-50 kW UPS 480 V

235 (518)

1680 (66.14)

640 (25.2)

990 (38.98)

20-50 kW UPS with N+1 power module 480 V

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

60 kW UPS 480 V

263 (580)

1680 (66.14)

640 (25.2)

990 (38.98)

60-100 kW UPS with N+1 power module 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

80-100 kW UPS 480 V

275 (606)

1680 (66.14)

640 (25.2)

990 (38.98)

120 kW UPS 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

150 kW UPS 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

10-25 kW UPS 208 V

235 (518)

1680 (66.14)

640 (25.2)

990 (38.98)

10-25 kW UPS with N+1 power module 208 V

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

30 kW UPS 208 V

263 (580)

1680 (66.14)

640 (25.2)

990 (38.98)

30-50 kW UPS with N+1 power module 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

40-50 kW UPS 208 V

275 (606)

1680 (66.14)

640 (25.2)

990 (38.98)

60 kW UPS 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

75 kW UPS 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

NOTE: The UPS models marked with an * in the table above are shipped with one power module preinstalled in the UPS and two power modules shipped separately.

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVPM20KD 48 (106) 330 (12.99) 580 (22.83) 780 (30.70)
GVPM50KD 62 (137) 330 (12.99) 580 (22.83) 780 (30.70)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?