Configuring network parameters
- Navigate to .
- Modify the parameters value as per the following table:NOTE: Use the contextual menu buttons to modify the parameters value.
Parameter Allowed Values Default Value Description App -
Power C
-
Control C
-
M-RW-PV
Power C
-
Select Power C for industrial or power loads and power electronics such as speed drives, inverters, or rectifiers.
-
Select Control C for auxiliary control circuits used to drive power systems which contain sensitive loads such as PLCs, IOs, or sensors.
-
Select M-RW-PV for Marine or Railways or Photovoltaic application.
Filtering -
4s
-
40s
-
400s
40s
Select the filtering time depending on the application. NOTE: This value selection is restricted depending on the App value selection.Locating -
OFF
-
IFL
-
XD
OFF
-
Select OFF if no IFL is installed or if the Mobile Fault Locator "IMDMFLK1" is not to be used.
-
Select IFL if "IMDIFL12xx" is installed or if the Mobile Fault Locator "IMDMFLK1" is used.
-
Select XD if "XD301" or "XD312" are installed, even if "IMDIFL12xx" is present in parallel.
V.Adapt -
PHT1000
-
IM400VA2
-
HV1700
-
None
None
Select the adaptor if the network voltage is greater than the rated network voltage of the device. NOTE: This value selection is restricted depending on the App & Locatingvalue selection.Frequency -
50 Hz
-
DC
-
400 Hz
-
60 Hz
DC
Select the rated frequency of the monitored power system. NOTE: This value selection is restricted depending on the App value selection.HRG -
OFF
-
0.1....2 MΩ
OFF
-
Select OFF when no grounding resistance is connected.
-
Select the value of the neutral grounding resistance, which is connected to the device.
-