7EN52–0425-00

Battery specifications

ION8300/8400/8500/8600 and ION8650 meters include replaceable batteries.

Schneider Electric recommends using factory part number BATT-REPLACE-8XXX, which includes 10 replacement batteries.

Battery specifications

Type Lithium LiSOCL2
Nominal Capacity (at 25º C or 77º F) 1.0 Ah @ 1 mA

min. 0.7 Ah @ 10 µA

Rated Voltage 3.6 V
Dimensions 16.8 mm (0.61 in) diameter

28.5 mm (1.13 in) height

76 +/- 6 mm (3 +/- .25 in) cable length

Operating Temperature Range -40º to 85º C (-40º F to 185º F)
Connector Housing Molex 22–01–3027
Connector Pins Molex 08–55–0101 or Molex 08–55–0130

minimum 0.38 µm (15 micro inches) thick gold on contact

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.