ClimaSys™, Software Suite, Ratings, UL

Visit Universal Enclosures Online

ClimaSys™ Thermal Management System

ClimaSys CR

ClimaSys CC

Thermal Management

Preserving and keeping the right temperature inside your enclosure is vital for maximizing the average service life of your installed devices. With our ClimaSys offer you can find the right solution, be it ventilation, cooling or heating, including control units for temperature, humidity and much more.

Product family names:

ClimaSys CR: Insulated resistance heaters
ClimaSys CC: Thermal control


For a complete listing of products and related documentation, visit Thermal Management Systems on www.se.com/us.

Our Software Suite

Spacial.pro

Spacial.pro allows you to make switchboard proposals based on the standard Spacial™ offer. A full project with several sets of switchboards is quoted in minutes, with automatic creation of the bill of material and 2D drawings for front and side views.

ProClima

Calculate the right choice for your thermal management requirements, according to the environment and the electrical/electronic devices installed inside the enclosure.

Spacial.ref and Thalassa.ref

These digital rules assist you in selecting the appropriate components for your application from our extensive product range. The tool automates product and accessory selection to help save you time and money.

NEMA® and UL Enclosure Ratings

NEMA and UL Enclosure and Component Ratings

Enclosures

Type of protection[1]

1

2

3

3R

3S

4

4X

5

6

6P

12

12K

13

Steel wall-mounting enclosures

S3DC

[2] [2]   [2] [2]       [3] [3] [3]

CRN

[2] [2] [2]   [2]   [2]      

Stainless-steel wall-mounting enclosures

S3X

[2] [2] [2]   [2] [2] [2]     [3] [2]

Steel floor-standing enclosures

SM

[2] [2] [2]   [2]   [2]     [2]

Steel modular enclosures

SF

                   

Stainless-steel floor-standing enclosures

SMX

[2] [2] [2]   [2] [2] [2]     [2]

Stainless-steel modular enclosures

SFX

                   

Thermoplastic boxes

TBS - TBP

               

Polyester modular boxes

PLS

       

Polyester wall-mounting enclosures

PLM

       

Polyester floor-standing enclosures

PLA

[2] [2]   [2] [2] [2]      

Components

Type of protection [1]

1

2

3

3R

3S

4

4X

5

6

6P

12

12K

13

Ventilation system

CV

                     

Thermal regulation system

CC

                     

UL Listing

UL File Numbers for Enclosures

Standard Enclosure Type

UL File Number

NSYSM

E103582

NSYSF

E80264

NSYSMX

E103582

NSYSFX

UL Certification pending

NSYSCRN

E103582

NSYSCRNG

E80264

NSYS3DC

E80264

NSYS3X

E103582

NSYSPLA

E103582

NSYSPLM

E103582

Footnotes

  1. In some ranges the classification depends on the model and version. The detailed protection types are indicated in the UL certifications.
  2. 1 door
  3. 2 doors
Feedback