CMM Replacement Parts

Class 2755, 2756 / Refer to Catalog 2756CT9601

Meter Sockets, Covers, Hardware Kits

Meter socket kits include meter socket (ringless type or ring type—see tables below) and instruction bulletin. The connection cables from the line bus to the meter socket and from the meter socket to the tenant main disconnect are not included. These should be provided by the contractor.

EUSERC Meter Socket with Test Block Kit (Ring Type; Class 2756)

Voltage System

Poles

Description

Catalog No.

Single-Phase

Phase

120/240 V, 208Y/120 V, or 240/120 V Delta

AB

Old design: plug on to line side bus

CM522ABE

AC

CM522ACE

BC

CM522BCE

AC

New design: lugs on line side

CMLL522E

208Y/120 V, 240/120 V Delta, or 480Y/277 V

ABC

Old design: plug on to line side bus

CM732E

New design: lugs on line side

CMLL732E


Lever Bypass Meter Socket (Ringless Type; Class 2755)

Voltage System

Poles

Description

Catalog No.

Single-Phase

Phase

480Y/277 V

ABC

Old design: plug on to line side bus

8024878850

New design: lugs on line side

CMLL732


CM3BKRCVR

CM6BKRCVR

Cover and Hardware Kits

Description

Tenant Main Structure

Catalog No.

CMM Circuit Breaker Cover Kit [1]

Allows PowerPact™ H, J, and Q circuit breakers to be installed in legacy design CMM structures.

3-Socket

CM3BKRCVR

6-Socket

CM6BKRCVR

CMM Meter Cover Kit for EUSERC Applications

Includes meter cover, test block cover, and hardware.

3-Socket

CM7CR20ER

6-Socket

CM7CR32ER

CMM Meter Cover Kit for Lever Bypass Applications

Meter socket cover

CM7CR20R [2]

Blank cover

CM20BLK [2]

CMM Universal Hardware Kit

Required to add any tenant main disconnect.

CMUHWKIT

For additional information or for custom applications, please contact your local Schneider Electric representative. Or, visit us on the web at www.se.com/us/en/.

Tenant Main Disconnects

Circuit Breakers

Ampacity

Catalog No.

SCCR

Load Lug Information

240 V

480 V

100 A F-frame Circuit Breaker

60 A

FAL34060

25 kA

18 kA

#12 - 1/0 AWG Al or Cu

70–100 A

FAL34___ [3]

60 A

FHL36060

65 kA

25 kA

70–100 A

FHL36___ [3]

Padlock Attachment

HPAFK

PowerPacT™ Q-frame 250 A Circuit Breaker (240 Vac) [4] [5]

110–200 A

QDL32___ [6]

25 kA

N/A

#4 - 300 kcmil Al or Cu

110–200 A

QGL32___ [6]

65 kA

N/A

110–200 A

QJL32___ [6]

100 kA

N/A

Padlock Attachment

QBPAF

PowerPacT H-frame 150 A Circuit Breaker (600 Vac, 250 Vdc)

60 A

HDL36060

25 kA

18 kA

#4 - 3/0 kcmil Al or Cu

70–100 A

HDL36___ [7]

110–150 A

60 A

HGL36060

65 kA

35 kA

70–100 A

HGL36___ [7]

110–150 A

60 A

HJL36060

100 kA

65 kA

70–100 A

HJL36___ [7]

110–150 A

60 A

HLL36060

100 kA

100 kA

70–100 A

HLL36___ [7]

110–150 A

Padlock Attachment

S37422

PowerPacT J-frame 250 A Circuit Breaker (600 Vac, 250 Vdc)

175–200 A

JDL36___ [8]

25 kA

18 kA

#4 - 300 kcmil Al or Cu

175–200 A

JGL36___ [8]

65 kA

35 kA

175–200 A

JJL36___ [8]

100 kA

65 kA

175–200 A

JLL36___ [8]

100 kA

100 kA

Padlock Attachment

S37422

Class T Fusible Pullouts, CMM Pullout Heads

Class T Fusible Pullouts (Universal Hardware Kit CMUHWKIT Required)

Ampacity

Catalog No. [9]

SCCR

Wire Size Al or Cu

240 V [10]

480 V

100 A

FTL3100

100 kA

N/A

#14 - 1/0 AWG

200 A

FTL3200

100 kA

N/A

#4 - 250 kcmil

60 A

FTL43060

N/A

100 kA

#14 - #2

100 A

FTL43100

N/A

100 kA

#14 - 1/0 AWG

200 A

FTL43200

N/A

100 kA

1/0 AWG - 300 kcmil


CMM Pullout Heads

Mains

Catalog No. [11]

(Pullout Head — No Base)

Voltage System

Rating (A)

Poles

1Ø3W 120/240 V
3Ø4W 240/120 V Delta
3Ø4W 208Y/120 V

100

3

4050707050 [12]

200

3

4050705950 [12]

3Ø4W 480Y/277 V

 60

3

100

3

200

3

Footnotes

  1. A new circuit breaker cover is required when adding a PowerPact Q, H, or J circuit breaker to a legacy design tenant metering structure. The new cover has larger openings to accommodate the padlock attachment for these circuit breakers.
  2. Order point: PDS
  3. To complete the catalog number for these PowerPact F-frame circuit breakers, replace ___ with the required ampacity (070, 080, 090, or 100).
  4. A shunt trip is not available on PowerPact Q–frame circuit breakers.
  5. A new circuit breaker cover is required when adding a PowerPact Q-, H-, or J-frame circuit breaker to an old–design tenant metering structure. This new cover has larger openings to accommodate the padlock attachment for these circuit breakers. See Cover and Hardware Kits for ordering information.
  6. To complete the catalog number for PowerPact Q-frame circuit breakers, replace ___ with the required ampacity (110, 125, 150, 175, or 200).
  7. To complete the catalog number for PowerPact H-frame circuit breakers, replace ___ with the required ampacity (070, 080, 090, 100, 110, 125, or 150).
  8. To complete the catalog number for PowerPact J-frame circuit breakers, replace ___ with the required ampacity (175 or 200)
  9. Discount schedules: FTL3100 and FTL3200 = DE5; FTL43060, FTL43100, and FTL43200 = PE1A.
  10. 240 V fusible pullouts cannot be used on a Lever Bypass CMM. Only 480 V pullouts can be used.
  11. Discount schedule: DE5.
  12. Order point: Lexington, KY.
Feedback