Search Results: POWER PACT P BUS

Search Results: POWER PACT P BUS

Showing 151 - 160 of 763 results

Page 16 of 78
  • Special Calibration and Accessories

    Supplemental 3: Molded Case Circuit Breakers and Enclosures

    rear termination in applications such as control panels where wire gutter space may be limited. The studs may be bolted directly to the bus or lugs may be attached to the studs. Long and short studs must be alternated on adjacent poles to assure proper electrical clearance. Rear-Connected Studs—Not
  • 800 A–5000 A Busway

    Section 12: Busway

    Plug-in style also available in 4, 6, and 8 foot lengths. Catalog No. Catalog No. Catalog No. Catalog No. Catalog No. 3Ø3W + Integral Ground Bus  800 AF2308G10ST AP2308G10ST PTB316G( ) CF2308G10ST CP2308G10ST 1000 AF2310G10ST AP2310G10ST PTB316G( ) CF2310G10ST CP2310G10ST 1200 AF2312G10ST AP2312G10ST
  • Approximate Dimensions

    Section 16: NEMA and Definite Purpose Contactors and Starters

    Held (EH) and Mechanically Held (MH) Rating (A) Type No. of Poles Form(s) Fig. Dimensions, in. (mm) A B C D E F G H I J K L 30 LG , LXG Any Standard, A3, A12, C, C6, F, P, R6, Y48 A 7.81 (198) 12.69 (322) 6.03 (153) — 1.09 (28) 10.50 (267) 1.09 (28) 1.09 (28) 5.63 (143) 5.75 (146) 1.09 (28) 5.63
  • Section 11: Switchboards and Switchgear

    Breakers—Prewired for MMS and Ground Fault Applications Spare Parts Spare Parts QED-2 (UL Listed) QED-2 (UL Listed) switchboards Power-Style Power-Style switchboards QED-2 QED-2 QED-2 Power-Style QED-S Power-Style switchboards switchboards Classes 2741, 2742 / Refer to Catalog 2700CT1101 Classes 2741
  • Fingersafe IP2X per IEC 60529 Barriers for NQ Panelboards

    Section 9: Panelboards

    is removed. Online Refer to NQ Panelboards Online Refer to NQ Panelboards Online Refer to NQ Panelboards Features Features Features Plastic barriers cover Mains (lugs or circuit breaker), copper bus, and branch circuit breakers IP2X per IEC 60529 on all ungrounded parts 240 Vac maximum Three phase
  • Sepam™ Generator Applications

    Section 5: Protection, Control, and Energy Automation

    ● ● Waveform Captures ● ● Event Records ● ● Voltage Protection ● ● Frequency Protection ● ● Field Expandable Communications ● ● Synchro-check Protection (optional) ● ● Native Automatic Throw over Scheme ● ● Field expandable I/O ● ● Ladder Logic PLC custom programming (optional) ● ● Mimic-bus graphical
  • Branch Feeder Units

    Supplemental 12: Obsolete Motor Control Centers

    requires a 12-inch extension on the first section of the Model 6 lineup. The transition section must be ordered with at least one Model 6 section and cannot ship separately. The Model 6 bus must be of equal or greater ampacity than the Model 4 bus.The transition section includes all required splice
  • 1 Phase Branch Devices

    Section 2: Metering Equipment

    Devices—NEMA 3R Construction meter centers 1Ø branch devices NEMA 3R construction branch devices meter centers branch devices 1Ø NEMA 3R meter centers Branch Units—1Ø Incoming and 1Ø Outgoing System Type Number of Meter Sockets Horizontal Cross Bus Rating Ring Type 4-Jaw Meter Socket without Bypass Snap
  • 3 Phase Branch Devices

    Section 2: Metering Equipment

    Devices—NEMA 3R Construction meter centers branch devices branch devices 3Ø NEMA 3R meter centers Branch Units—3Ø Incoming and 1Ø Outgoing System Type Number of Meter Sockets Horizontal Cross Bus Rating Ring Type 5-Jaw Meter Socket without Bypass Snap-On aluminum sealing rings supplied as standard
  • Sepam™ Substation Applications

    Section 5: Protection, Control, and Energy Automation

    ) ● Mimic-bus graphical display (optional) ● Onboard data logging ● Communications options Modbus RTU ● DPN ● Modbus TCP/IP ● IEC61850–MMS ● IEC61850–MMS + GOOSE ● Functions ANSI Device Number Description Advanced Protection Relay S84 Sepam 80 Series 25 Synch Check ● 27 Phase-to-phase undervoltage ● 27D
Page 16 of 78