Sepam™ Substation Applications

Sepam Substation / Feeder Applications

S84

Substation/Feeder advanced protection is covered with the Sepam S84 and covers current, voltage, frequency, and synchro check protection functions.

Advanced Protection Relay S84

Typical Catalog Number: SQ1S84P1J5A0B0 Series 80 - Substation/Feeder Protection S84 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

Features

Feature

Advanced Protection Relay S84

Sepam 80 Series

Current Protection

Built in CB Control

Native Zone Selective Interlocking

Waveform Captures

Event Records

Voltage Protection

Frequency Protection

Field Expandable Communications

Synchro-check Protection (optional)

Native Automatic Throw over Scheme

Field expandable I/O

Ladder Logic PLC custom programming (optional)

Mimic-bus graphical display (optional)

Onboard data logging

Communications options

Modbus RTU

DPN

Modbus TCP/IP

IEC61850–MMS

IEC61850–MMS + GOOSE

Functions

ANSI Device Number

Description

Advanced Protection Relay S84

Sepam 80 Series

25

Synch Check

27

Phase-to-phase undervoltage

27D

Positive sequence undervoltage

27R

Remnant undervoltage

27S

Phase-to-neutral undervoltage

32P

Directional Power

37

Phase Undercurrent

46

Negative Sequence Current/Unbalance

47

Negative Sequence undervoltage

49

Thermal Overload

50

Instantaneous Phase Overcurrent

50BF

Breaker Failure

50G

Instantaneous Ground Overcurrent (Measured)

50N

Instantaneous Ground Overcurrent (Calculated)

51

Time Phase Overcurrent

51G

Time Ground Overcurrent(Measured)

51N

Time Ground Overcurrent(Calculated)

59

Phase-to-phase overvoltage

59N

Neutral Voltage Displacement

67

Directional Phase Overcurrent

67N

Directional Ground Overcurrent

79

Reclosing

81H

Overfrequency

81L

Underfrequency

81R

Rate of Change of Frequency

Feedback