) Requirements for Line Isolation Monitors (LIM) NEC® Requirement: The National Electrical Code® (NEC) requires audible and visual alarm indication where isolation power is used (NEC 517-160). Schneider Electric offers the IG2000CBM remote alarm indicators for this purpose when line isolation monitor (LIM) is
and transformer house transformers wall mounting bracket, transformer ceiling mounting bracket, transformer Mini Power-Zone Low Voltage Unit Substation Mini Power-Zone Low Voltage Unit Substation Mini Power-Zone Unit Substation Mini Power-Zone Unit Substation Class 7400 / Refer to Catalog 7440CT0901
for I-Line Panelboards I-Line Enable Modules (formerly known as Smart Cells) are a space-saving module for value-added digital solutions. The self-contained unit fits onto the I-Line bus using only a 6-inch circuit breaker mounting space and using the same mounting as a circuit breaker. This allow
K2 Custom and K30–K150 Power Switching K2 Custom and K30–K150 Power Switching K2 Custom and K30–K150 Power Switching Refer to Catalog 9003CT1301 Refer to Catalog 9003CT1301 Refer to Catalog 9003CT1301 Class 9003 Class 9003 Class 9003 Type K Rotary Cam Switches Type K Rotary Cam Switches Type K
Circuit Breaker) NF Application Data (60 A Max. Branch Circuit Breaker) NF Application Data Application: For use on ac only. Meet Federal Specification W-P-115c, Type 1, Class 1. UL Listed. Service: 600Y/347 Vac, 3Ø4W AIR: See the E-frame circuit breaker tables in Section 9. Mains: Type NF–Bolt-on
Section 5: Protection, Control, and Energy Automation
of CT inputs RMS voltage values ● ● ● ● ● ● ● RMS active, reactive and apparent power ● ● ● ● ● ● ● Frequency ● ● ● ● ● ● ● Fundamental frequency current values ● ● ● ● Function available on both sets of CT inputs ● ● Function available on both sets of CT inputs ● Function available on both sets of
designed to meet the electrical switching, protection, and connection needs of wind farm applications up to 38 kV. Three different modules are available: Transformer protection module D Outgoing line module O Incoming line module I For standard wind power applications, a maximum of four modules can be