I-Line Panelboards Enable Modules

Refer To Catalog 2110CT9701

I-Line Enable Modules for I-Line Panelboards

I-Line Enable Modules (formerly known as Smart Cells) are a space-saving module for value-added digital solutions. The self-contained unit fits onto the I-Line bus using only a 6-inch circuit breaker mounting space and using the same mounting as a circuit breaker. This allow the I-Line panelboard to be transformed into a digital communication or metered electrical distribution solution with enhanced protection now or in the future.

I-Line Enable modules are available for:

  • IFM Modbus serial network communications interface

  • Energy Reduction Maintenance Setting (ERMS)

  • Maintenance Mode Switch (MMS)

  • PM5563 or PM8244 meter with or without communications

  • Universal Panel Server Gateway and Data Logger for Ethernet networking or cloud-based solutions

For more information, refer to Handout (document number 2700HO1501) or Instruction Bulletin (document number JYT97577). See I-Line Enable Modules for additional product information.

 
 
 
 
ERMS module

Energy Reduction Maintenance Setting (ERMS)

Catalog Number Voltage Vac Features No. of circuit breakers the unit will communicate to as standard No. of additional circuit breakers the unit can communicate to with added Field Kit Total possible No. of circuit breakers per module

ICWL2222ERMS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, ERMS - Ethernet communications

1 0 1

ICWR2222ERMS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, ERMS - Ethernet communications

1 0 1

ICWL2422ERMS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, ERMS - Ethernet communications

1 0 1

ICWR2422ERMS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, ERMS - Ethernet communications

1 0 1

ICWL2222ERM2

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, ERMS - Modbus communications

2 2 (IFMs) 4

ICWR2222ERM2

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, ERMS - Modbus communications

2 2 (IFMs) 4

ICWL2422ERM2

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, ERMS - Modbus communications

2 2 (IFMs) 4

ICWR2422ERM2

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, ERMS - Modbus communications

2 2 (IFMs) 4

ICWL2622ERM2

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, ERMS - Modbus communications

1 0 1

ICWR2622ERM2

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, ERMS - Modbus communications

1 0 1

 
 

MMS module

Maintenance Mode Switch (MMS)

Catalog Number Voltage Vac Features

ICNL2222MMS

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, Maintenance Mode Switch

ICNR2222MMS

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, Maintenance Mode Switch

ICNL2422MMS

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, Maintenance Mode Switch

ICNR2422MMS

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, Maintenance Mode Switch

ICWL2222MMS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Maintenance Mode Switch

ICWR2222MMS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Maintenance Mode Switch

ICWL2422MMS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Maintenance Mode Switch

ICWR2422MMS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Maintenance Mode Switch

ICWL2622MMS

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Maintenance Mode Switch

ICWR2622MMS

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Maintenance Mode Switch


 
 

IFM module

IFM Modbus Serial Network Communications Interface

Catalog Number Voltage Vac Features No. of circuit breakers the unit will communicate to as standard No. of additional circuit breakers the unit can communicate to with added Field Kit Total possible No. of circuit breakers per module

ICWL2222M01

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, IFM, Interface for Modbus-SL communications

1 8 9

ICWR2222M01

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, IFM, Interface for Modbus-SL communications

1 6 7

ICWL2422M01

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, IFM, Interface for Modbus-SL communications

1 8 9

ICWR2422M01

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, IFM, Interface for Modbus-SL communications

1 6 7

ICWL2622M01

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, IFM, Interface for Modbus-SL communications

1 2 3

ICWR2622M01

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on Right, IFM, Interface for Modbus-SL communications

1 2 3

ICNL2222M01

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, IFM, Interface for Modbus-SL communications

1 3 4

ICNR2222M01

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, IFM, Interface for Modbus-SL communications

1 2 3

ICNL2422M01

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, IFM, Interface for Modbus-SL communications

1 3 4

ICNR2422M01

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, IFM, Interface for Modbus-SL communications

1 2 3

 
 

UPAS module

Universal Panel Server Gateway and Data Loggor for Ethernet Networking or Cloud-based Solutions (U-PaS)

Catalog Number Voltage Vac Features

ICWL222XUPAS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Universal Panel Server

ICWR222XUPAS

120–240

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Universal Panel Server

ICWL242XUPAS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Universal Panel Server

ICWR242XUPAS

277–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Universal Panel Server

ICWL262XUPAS

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, Universal Panel Server

ICWR262XUPAS

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, Universal Panel Server

ICNL222XUPAS

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, Universal Panel Server

ICNR222XUPAS

120–240

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, Universal Panel Server

ICNL242XUPAS

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on left, Universal Panel Server

ICNR242XUPAS

277–480

For mounting on narrow side, when narrow side of I-Line panelboard is mounted on right, Universal Panel Server


 
 

PM module

PM5563 or PM8244 Meter with or without Communications

Catalog Number Voltage Vac Features

ICWL243X5563

120–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, PM5563 meter

ICWR243X5563

120–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, PM5563 meter

ICWL263X5563

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, PM5563 meter

ICWR263X5563

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, PM5563 meter

ICWL243X8244

120–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, PM8244 meter

ICWR243X8244

120–480

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, PM8244 meter

ICWL263X8244

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on left, PM8244 meter

ICWR263X8244

600

For mounting on wide side, when wide side of I-Line panelboard is mounted on right, PM8244 meter

Feedback