Device specifications

The specifications contained in this section are subject to change without notice.

For installation and wiring information, refer to the meter installation sheet.

Mechanical characteristics

IP degree of protection (IEC 60529-1)

Front Display: IP51

Front Display: IP54 with gasket

Meter body: IP30 (excluding terminals)

Panel thickness

6.0 mm (0.25 in) maximum

Mounting position

Vertical

Display type

8 segment alpha-numeric LED, 3 rows with 4 digits per row, 1 column of 12 LEDs to indicate percentage of load connected in system. 4 digits for instantaneous parameters and 5+3 digits for energy parameters with auto scrolling and auto range

Keypad

4 button

Front panel LED indicators

Red LED (energy pulse output)

Green LED (heartbeat / serial communications activity)

Dimensions W x H x D

EM6438H: 96 (H) x 96 (W) x 48 (D)

PM1130H: 96 (H) x 96 (W) x 51 (D)

Electrical characteristics

Measurement accuracy: PM1130H and EM6438H

  • IEC 61557-12: PMD/[SD|SS]/K55/0.5 (for firmware version 1.3.0 and higher)

Measurement type

Class of accuracy as per IEC 61557-12

Error

Active energy

Class 0.5 (Class 0.5 * as per IEC 62053-22)

±0.5%

Reactive energy

Class 2 (Class 2 as per IEC 62053-23)

±2%

Apparent energy

Class 0.5

±0.5%

Active power

Class 0.5

±0.5%

Reactive power

Class 1

±2%

Apparent power

Class 0.5

±0.5%

Current

Class 0.5

±0.5%

Voltage (L-L)

Class 0.5

±0.5%

Voltage (L-N)

Class 0.5

±0.5%

Frequency

Class 0.05

±0.05% * and ± 0.2% *

Power factor

Class 0.5

±0.01 Count

THD

Class 5

±5%

Measurement accuracy: EM6438H

  • IEC 61557-12: PMD/[SD|SS]/K55/1 (for firmware version 1.3.0 and higher)

Measurement type

Class of accuracy as per IEC 61557-12

Error

Active energy

Class 1 (Class 1 * as per IEC 62053-21)

±1%

Reactive energy

Class 2 (Class 2 as per IEC 62053-23)

±2%

Apparent energy

Class 1

±1%

Active power

Class 1

±1%

Reactive power

Class 1

±1%

Apparent power

Class 1

±1%

Current

Class 1

±0.5%

Voltage (L-L)

Class 1

±0.5%

Voltage (L-N)

Class 1

±0.5%

Frequency

Class 0.05

±0.05% * and ± 0.2% *

Power factor

Class 1

±0.01 Count

THD

Class 5

±5%

Voltage inputs

VT primary

100 V L-L to 999 kV L-L maximum, starting voltage depends on the VT ratio

V nominal

Up to 277 V L-N / 480 V L-L (selectable VT secondary from 100, 110, 115, 120 to 415 V L-L)

Measured voltage with full range

35 to 600 V AC L-L

Permanent overload (withstand)

750 V L-L, continuous

Operating voltage range with accuracy

80-480 V L-L ± 10%, Category III

Impedance

≥ 5 MΩ

Frequency

50 / 60 Hz nominal ± 2 Hz

VA burden

≤ 0.2 VA at 240 V AC L-N at 50Hz

Current inputs

CT primary 1 A to 32767 A, programmable
CT secondary 1 A or 5 A

Operating current range with accuracy

10 mA to 6 A

Additional error of ± 2% between 10 mA to 50 mA, ± 1% between 50 mA to 100 mA)

Measured Amps with full range

5 mA to 10 A

Suppression current (to disregard negligible load)

5 mA to 99 mA

Permanent overload (withstand)

Continuous 10 A, 10 s/hr 50 A, 1 s/hr 500 A

Impedance

0.3 mΩ

Frequency range

50 / 60 Hz ± 2 Hz

VA burden

≤ 0.1 VA at 5 A, 50 Hz

AC control power: PM1130H

Operating range

METSEPM1130HCL05RS / METSEPM1130HCL05RD

60 to 277 V L-N AC ± 10%
Burden < 6 V A at 240 V L-N, 50 Hz
Frequency 50 / 60 Hz nominal (45 to 65 Hz operating range)
Ride-through time 120 ms at 240 V L-N, 50Hz

AC control power: EM6438H

Operating range

METSEEM6438HCL10RS / METSEEM6438HCL05RS

48 to 277 V L-N AC ± 10%
Burden < 4 VA at 240 V L-N, 50 Hz
Frequency 50 / 60 Hz nominal (45 to 65 Hz operating range)
Ride-through time 200 ms at 240 V L-N, 50Hz

DC control power: PM1130H

Operating range

METSEPM1130HCL05RS / METSEPM1130HCL05RD

60 to 277 V DC ± 10%
Burden ≤ 3 W at 240 V DC
Ride-through time 120 ms at 240 V DC
Operating range

METSEPM1130HCL5LVD

10 to 32 V ± 10%

Burden

< 2.5 W at 24 V DC

DC control power: EM6438H

Operating range

METSEEM6438HCL10RS / METSEEM6438HCL05RS

48 to 277 V DC ±10%
Burden < 2 W at 240 V DC
Ride-through time 120 ms at 240 V DC

Displays update

Instantaneous / RMS parameters

1 s

Demand parameters (PM1130H only)

5 s

THD %, voltage and current (PM1130H only)

5 s

Power system configuration

Phase labelling

Configurable to 123, ABC, rst, pqr or ryb

Energy source labelling - one letter programmable (PM1130H only)

Alpha-numeric, A to Y (except X), or 0 to 9

Wiring configuration

Using display:

1PH, 2W, LN

1PH, 2W, LL

1PH, 3W, LL with N (2-phase)

3PH, 3W, Delta, Ungrounded

3PH, 4W, Wye Grounded

Using ION Setup:

3PH, 3W, Delta, Corner Grounded

3PH, 3W, Wye, Ungrounded

3PH, 3W, Wye Grounded

3PH, 3W, Wye, Resistance Grounded

3PH, 4W, Open Delta, Center-Tapped

3PH, 4W, Delta, Center-Tapped

3PH, 4W, Wye, Ungrounded

3PH, 4W, Wye, Resistance Grounded

Environmental characteristics

Operating temperature -10º to +60º C (+14º ... +140º F)
Storage temperature -20º to +70º C (-4º ... +158º F)
Humidity rating 5 to 95 % RH non-condensing
Pollution degree 2
Attitude ≤ 2000 meters (6561 ft), Category III
Product life > 7 years
Insulation category Double insulation for user accessible parts
Location / mounting

Not suitable for wet locations

For indoor use only

Must be permanently connected and fixed

EMC (electromagnetic compatibility)*

Electrostatic discharge

IEC 61000-4-2

Immunity to radiated field

IEC 61000-4-3

Immunity to fast transients

IEC 61000-4-4

Immunity to impulse waves

IEC 61000-4-5

Conducted immunity

IEC 61000-4-6

Immunity to magnetic field

IEC 61000-4-8

Immunity to voltage dips

IEC 61000-4-11

Emissions (IEC61326-1)

Emissions FCC Part 15 Class A

* - Tested as per IEC 61326-1 standard

Safety

Europe

CE, as per IEC 61010-1 Edition-3

US and Canada

cULus per UL 61010-1

CAN / CSA-C22.2 IEC 61010-1 Edition-3, for 480 V AC L-L

Measurement category (Voltage and Current inputs)

CAT III up to 480 V L-L

Overvoltage category (Control power)

CAT III up to 300 V L-N

Dielectric

As per IEC / UL 61010-1 Edition-3

Protective Class

II, Double insulated for user accessible parts

Green premium

EOL, REACH , PEP, RoHS complied

Other certification

RCM and EAC for Russia

Communications

RS-485 port

Modbus RTU: 2-Wire, 4800, 9600,19200 or 38400 baud

Parity - Even, Odd, None

1 stop bit if parity is Odd or Even, 2 stop bits if none

Isolation

2.5 kV RMS, double insulated

Other specifications

Relay (PM1130H only)

300 V L-N max. at 2 A

24 V DC at 2A

Form A relay, 2 pins terminal

Alternate source

AC:

ON: 80 - 277 V LN ± 10%

OFF: 0 to 30 V L-N

DC:

ON: 18 - 60 V DC ± 10%

OFF: 0 to 4 V DC

Protection features

Password protected for set-up parameters, energy clearing, and other integrated data

Display language

English

Technical publication

Printed multi-lingual installation sheet (IS / QSG) supplied with meter (EN, ES, FR, DE, PT, RU, TR, ZH)

User manual available on website

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?