Device specifications
For installation and wiring information, refer to the meter installation sheet.
Mechanical characteristics
IP degree of protection (IEC 60529-1) |
Front Display: IP51 Front Display: IP54 with gasket Meter body: IP30 (excluding terminals) |
Panel thickness |
6.0 mm (0.25 in) maximum |
Mounting position |
Vertical |
Display type |
8 segment alpha-numeric LED, 3 rows with 4 digits per row, 1 column of 12 LEDs to indicate percentage of load connected in system. 4 digits for instantaneous parameters and 5+3 digits for energy parameters with auto scrolling and auto range |
Keypad |
4 button |
Front panel LED indicators |
Red LED (energy pulse output) Green LED (heartbeat / serial communications activity) |
Dimensions W x H x D |
EM6438H: 96 (H) x 96 (W) x 48 (D) PM1130H: 96 (H) x 96 (W) x 51 (D) |
Electrical characteristics
Measurement accuracy: PM1130H and EM6438H
|
||
Measurement type |
Class of accuracy as per IEC 61557-12 |
Error |
Active energy |
Class 0.5 (Class 0.5 * as per IEC 62053-22) |
±0.5% |
Reactive energy |
Class 2 (Class 2 as per IEC 62053-23) |
±2% |
Apparent energy |
Class 0.5 |
±0.5% |
Active power |
Class 0.5 |
±0.5% |
Reactive power |
Class 1 |
±2% |
Apparent power |
Class 0.5 |
±0.5% |
Current |
Class 0.5 |
±0.5% |
Voltage (L-L) |
Class 0.5 |
±0.5% |
Voltage (L-N) |
Class 0.5 |
±0.5% |
Frequency |
Class 0.05 |
|
Power factor |
Class 0.5 |
±0.01 Count |
THD |
Class 5 |
±5% |
Measurement accuracy: EM6438H
|
||
Measurement type |
Class of accuracy as per IEC 61557-12 |
Error |
Active energy |
Class 1 (Class 1 * as per IEC 62053-21) |
±1% |
Reactive energy |
Class 2 (Class 2 as per IEC 62053-23) |
±2% |
Apparent energy |
Class 1 |
±1% |
Active power |
Class 1 |
±1% |
Reactive power |
Class 1 |
±1% |
Apparent power |
Class 1 |
±1% |
Current |
Class 1 |
±0.5% |
Voltage (L-L) |
Class 1 |
±0.5% |
Voltage (L-N) |
Class 1 |
±0.5% |
Frequency |
Class 0.05 |
|
Power factor |
Class 1 |
±0.01 Count |
THD |
Class 5 |
±5% |
Voltage inputs
VT primary |
100 V L-L to 999 kV L-L maximum, starting voltage depends on the VT ratio |
V nominal |
Up to 277 V L-N / 480 V L-L (selectable VT secondary from 100, 110, 115, 120 to 415 V L-L) |
Measured voltage with full range |
35 to 600 V AC L-L |
Permanent overload (withstand) |
750 V L-L, continuous |
Operating voltage range with accuracy |
80-480 V L-L ± 10%, Category III |
Impedance |
≥ 5 MΩ |
Frequency |
50 / 60 Hz nominal ± 2 Hz |
VA burden |
≤ 0.2 VA at 240 V AC L-N at 50Hz |
Current inputs
CT primary | 1 A to 32767 A, programmable |
CT secondary | 1 A or 5 A |
Operating current range with accuracy |
10 mA to 6 A Additional error of ± 2% between 10 mA to 50 mA, ± 1% between 50 mA to 100 mA) |
Measured Amps with full range |
5 mA to 10 A |
Suppression current (to disregard negligible load) |
5 mA to 99 mA |
Permanent overload (withstand) |
Continuous 10 A, 10 s/hr 50 A, 1 s/hr 500 A |
Impedance |
0.3 mΩ |
Frequency range |
50 / 60 Hz ± 2 Hz |
VA burden |
≤ 0.1 VA at 5 A, 50 Hz |
AC control power: PM1130H
Operating range |
METSEPM1130HCL05RS / METSEPM1130HCL05RD |
60 to 277 V L-N AC ± 10% |
Burden | < 6 V A at 240 V L-N, 50 Hz | |
Frequency | 50 / 60 Hz nominal (45 to 65 Hz operating range) | |
Ride-through time | 120 ms at 240 V L-N, 50Hz |
AC control power: EM6438H
Operating range |
METSEEM6438HCL10RS / METSEEM6438HCL05RS |
48 to 277 V L-N AC ± 10% |
Burden | < 4 VA at 240 V L-N, 50 Hz | |
Frequency | 50 / 60 Hz nominal (45 to 65 Hz operating range) | |
Ride-through time | 200 ms at 240 V L-N, 50Hz |
DC control power: PM1130H
Operating range |
METSEPM1130HCL05RS / METSEPM1130HCL05RD |
60 to 277 V DC ± 10% |
Burden | ≤ 3 W at 240 V DC | |
Ride-through time | 120 ms at 240 V DC | |
Operating range |
METSEPM1130HCL5LVD |
10 to 32 V ± 10% |
Burden |
< 2.5 W at 24 V DC |
DC control power: EM6438H
Operating range |
METSEEM6438HCL10RS / METSEEM6438HCL05RS |
48 to 277 V DC ±10% |
Burden | < 2 W at 240 V DC | |
Ride-through time | 120 ms at 240 V DC |
Displays update
Instantaneous / RMS parameters |
1 s |
Demand parameters (PM1130H only) |
5 s |
THD %, voltage and current (PM1130H only) |
5 s |
Power system configuration
Phase labelling |
Configurable to 123, ABC, rst, pqr or ryb |
|
Energy source labelling - one letter programmable (PM1130H only) |
Alpha-numeric, A to Y (except X), or 0 to 9 |
|
Wiring configuration |
Using display: 1PH, 2W, LN 1PH, 2W, LL 1PH, 3W, LL with N (2-phase) 3PH, 3W, Delta, Ungrounded 3PH, 4W, Wye Grounded |
Using ION Setup: 3PH, 3W, Delta, Corner Grounded 3PH, 3W, Wye, Ungrounded 3PH, 3W, Wye Grounded 3PH, 3W, Wye, Resistance Grounded 3PH, 4W, Open Delta, Center-Tapped 3PH, 4W, Delta, Center-Tapped 3PH, 4W, Wye, Ungrounded 3PH, 4W, Wye, Resistance Grounded |
Environmental characteristics
Operating temperature | -10º to +60º C (+14º ... +140º F) |
Storage temperature | -20º to +70º C (-4º ... +158º F) |
Humidity rating | 5 to 95 % RH non-condensing |
Pollution degree | 2 |
Attitude | ≤ 2000 meters (6561 ft), Category III |
Product life | > 7 years |
Insulation category | Double insulation for user accessible parts |
Location / mounting |
Not suitable for wet locations For indoor use only Must be permanently connected and fixed |
EMC (electromagnetic compatibility)*
Electrostatic discharge |
IEC 61000-4-2 |
Immunity to radiated field |
IEC 61000-4-3 |
Immunity to fast transients |
IEC 61000-4-4 |
Immunity to impulse waves |
IEC 61000-4-5 |
Conducted immunity |
IEC 61000-4-6 |
Immunity to magnetic field |
IEC 61000-4-8 |
Immunity to voltage dips |
IEC 61000-4-11 |
Emissions (IEC61326-1) |
Emissions FCC Part 15 Class A |
* - Tested as per IEC 61326-1 standard
Safety
Europe |
CE, as per IEC 61010-1 Edition-3 |
US and Canada |
cULus per UL 61010-1 CAN / CSA-C22.2 IEC 61010-1 Edition-3, for 480 V AC L-L |
Measurement category (Voltage and Current inputs) |
CAT III up to 480 V L-L |
Overvoltage category (Control power) |
CAT III up to 300 V L-N |
Dielectric |
As per IEC / UL 61010-1 Edition-3 |
Protective Class |
II, Double insulated for user accessible parts |
Green premium |
EOL, REACH , PEP, RoHS complied |
Other certification |
RCM and EAC for Russia |
Communications
RS-485 port |
Modbus RTU: 2-Wire, 4800, 9600,19200 or 38400 baud Parity - Even, Odd, None 1 stop bit if parity is Odd or Even, 2 stop bits if none |
Isolation |
2.5 kV RMS, double insulated |
Other specifications
Relay (PM1130H only) |
300 V L-N max. at 2 A 24 V DC at 2A Form A relay, 2 pins terminal |
Alternate source |
AC: ON: 80 - 277 V LN ± 10% OFF: 0 to 30 V L-N DC: ON: 18 - 60 V DC ± 10% OFF: 0 to 4 V DC |
Protection features |
Password protected for set-up parameters, energy clearing, and other integrated data |
Display language |
English |
Technical publication |
Printed multi-lingual installation sheet (IS / QSG) supplied with meter (EN, ES, FR, DE, PT, RU, TR, ZH) User manual available on website |