DUG_Wiser Micro Module Blind_Pacific_WSE-00

Technical data

Nominal power rating for load type

Incandescent lamp

2200 W

Halogen lamp

2000 W

Iron core transformer

500 VA

Motor

1000 VA

Electronic step-down converter

1050 VA

Capacitive load

10 A, 140 µF

Fluorescent lamp

100 W

LED

200 W

Boiler

2000 W

Room heater

1500 W

Nominal voltage

AC 220-240 V, 50/60 Hz

Nominal current

10 AX

Switching channel

1, dry contact

Standby

Max. 0.3 W

Operating Temperature

0 ºC to 35 ºC

Neutral conductor

Required

Connecting terminals

Max. 2 x 2.5 mm2, solid or stranded types

Extension connection

Max. 10 mechanical push buttons

Length of all cable sections

Max. 50 m for 3-wire NYM cable

Fuse protection

16 A circuit breaker

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

<10 mW

IP rating

IP20

Product dimensions (H x W x D)

43 x 43 x 22 mm

Communication protocol

Zigbee 3.0 certified

Compliance

Product certification

RCM

Safety

AS/NZS 60669.2.1

EMC

AS/NZS 60669.2.1

RF

EN 300 328

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?