Electrical Interlock Kits

EIK1 Electrical Interlock Kit

Electrical interlocks for heavy duty safety switches 30 A through 1200 A are available as field installed kits, or on Type 12 or Type 4X enclosure factory installed. A pivot arm operates from the switch mechanism, breaking the control circuit before the main switch blades break.

For factory installation catalog numbers available on Type 12 or 4X enclosures use the product configurator.



Electrical Interlock Kits * * *

Switch Amperes Rating Series Number* Electrical Interlock Kit Cat. No.*

30

F5–F8

EIK031

EIK032

60 (600 V)

F5–F8

EIK1

EIK2

60 (240 V)

F5–F8

EIK031

EIK032

100–200

F5–F8

EIK1

EIK2

30–100 Receptacle Switches

F5–F7

EIK1

EIK2

30–200 4- and 6-Pole Switches

F5–F6

EIK1

EIK2

400–1200

E4–E5

EIK40601

EIK40602

 

Electrical Interlock Contact Ratings *

Interlock Type AC 50 or 60 Hz DC
Volts Make Break Cont. Volts Make / Break Cont.
1 N. O. / 1 N. C. Contact (-1 Suffix *)

120

40 A

15 A

15 A

115

0.50 A

15 A

240

20 A

10 A

230

0.25 A

480

10 A

6 A

-

-

-

600

8 A

5 A

600

0.05 A

15 A

2 N. O. / 2 N. C. Contacts (-2 Suffix *)

120

30 A

3 A

10 A

115

1.0 A

10 A

240

15 A

1.5 A

230

0.30 A

480

7.5 A

0.75 A

-

-

-

600

6.0 A

0.60 A

600

0.10 A

10 A

 

Elevator Rated Electrical Interlocks * *

Amperes 240 VAC Elevator Interlock 600 VAC Elevator Interlock

30

EIK031EV

EIK031EV

60

EIK031EV

EIK06101EV

100

EIK06101EV

EIK06101EV

200

EIK201EV

EIK201EV

 
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?